- Body (K-Series) - Alloy steel - protective coated for corrosion resistance.
- Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
- Race - 52100 steel - heat treated - protective coated for corrosion resistance.
- Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-24Z-1 = Zerk Type Fitting KM-24F-1 = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: KM-24T-1.
Unit of Measure
1 2
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| AB-24-1 | N/A Left Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 1/2-12 | N/A 126,450 lbs |
N/A
|
| AM-24F-1 | N/A Right Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 1/2-12 | N/A 126,450 lbs |
N/A
|
| AB-24F-1 | N/A Left Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 1/2-12 | N/A 126,450 lbs |
N/A
|
| AM-24Z-1 | N/A Right Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 1/2-12 | N/A 126,450 lbs |
N/A
|
| AB-24Z-1 | N/A Left Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 1/2-12 | N/A 126,450 lbs |
N/A
|
| AM-32-1 | N/A Right Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.500 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 225,924 lbs |
N/A
|
| AB-32-1 | N/A Left Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.500 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 225,924 lbs |
N/A
|
| AM-32F-1 | N/A Right Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.500 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 225,924 lbs |
N/A
|
| AB-32F-1 | N/A Left Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.500 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 225,924 lbs |
N/A
|
| AM-32Z-1 | N/A Right Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.500 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 225,924 lbs |
N/A
|
| AB-32Z-1 | N/A Left Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.500 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 225,924 lbs |
N/A
|
| XAM-20-1 | N/A Right Hand | N/A 1.2500 in | N/A 1.093 in | N/A .937 in | N/A 4.125 in | N/A 2.750 in | N/A 2.250 in | N/A 1 1/2-12 | N/A 79,728 lbs |
N/A
|
| XAB-20-1 | N/A Left Hand | N/A 1.2500 in | N/A 1.093 in | N/A .937 in | N/A 4.125 in | N/A 2.750 in | N/A 2.250 in | N/A 1 1/2-12 | N/A 79,728 lbs |
N/A
|
| XAM-20F-1 | N/A Right Hand | N/A 1.2500 in | N/A 1.093 in | N/A .937 in | N/A 4.125 in | N/A 2.750 in | N/A 2.250 in | N/A 1 1/2-12 | N/A 79,728 lbs |
N/A
|
| XAB-20F-1 | N/A Left Hand | N/A 1.2500 in | N/A 1.093 in | N/A .937 in | N/A 4.125 in | N/A 2.750 in | N/A 2.250 in | N/A 1 1/2-12 | N/A 79,728 lbs |
N/A
|
| XAM-20Z-1 | N/A Right Hand | N/A 1.2500 in | N/A 1.093 in | N/A .937 in | N/A 4.125 in | N/A 2.750 in | N/A 2.250 in | N/A 1 1/2-12 | N/A 79,728 lbs |
N/A
|
| XAB-20Z-1 | N/A Left Hand | N/A 1.2500 in | N/A 1.093 in | N/A .937 in | N/A 4.125 in | N/A 2.750 in | N/A 2.250 in | N/A 1 1/2-12 | N/A 79,728 lbs |
N/A
|
| XAM-24-1 | N/A Right Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 3/4-12 | N/A 126,450 lbs |
N/A
|
| XAB-24-1 | N/A Left Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 3/4-12 | N/A 126,450 lbs |
N/A
|
| XAM-24F-1 | N/A Right Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 3/4-12 | N/A 126,450 lbs |
N/A
|
| XAB-24F-1 | N/A Left Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 3/4-12 | N/A 126,450 lbs |
N/A
|
| XAM-24Z-1 | N/A Right Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 3/4-12 | N/A 126,450 lbs |
N/A
|
| XAB-24Z-1 | N/A Left Hand | N/A 1.5000 in | N/A 1.312 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 3/4-12 | N/A 126,450 lbs |
N/A
|
Unit of Measure
1 2