Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7306WN | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 20800 N4650 lbf | N/A 34600 N7800 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7306WN MBR SU | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 20800 N4650 lbf | N/A 34600 N7800 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7306WN SU | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 20800 N4650 lbf | N/A 34600 N7800 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7406W | N/A 30 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 20 º | N/A 35500 N8000 lbf | N/A 69000 N15600 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7207WN | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 18000 N4150 lbf | N/A 30800 N6950 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7207WN DU | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 18000 N4150 lbf | N/A 30800 N6950 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7207WN SU | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 18000 N4150 lbf | N/A 30800 N6950 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7307WN | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 23900 N5400 lbf | N/A 41300 N9300 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7307WN MBR SU | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 23900 N5400 lbf | N/A 41300 N9300 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7307WN SU | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 23900 N5400 lbf | N/A 41300 N9300 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7407W | N/A 35 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 20 º | N/A 42800 N9650 lbf | N/A 79900 N18000 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7407W SU | N/A 35 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 20 º | N/A 42800 N9650 lbf | N/A 79900 N18000 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7208WN | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 40 º | N/A 23000 N5200 lbf | N/A 36000 N8150 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7208WN DU | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 40 º | N/A 23000 N5200 lbf | N/A 36000 N8150 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7208WN SU | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 40 º | N/A 23000 N5200 lbf | N/A 36000 N8150 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7208WN MBR SU | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 40 º | N/A 23000 N5200 lbf | N/A 36000 N8150 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7308WN | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 30200 N6800 lbf | N/A 50600 N11400 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7308WN MBR SU | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 30200 N6800 lbf | N/A 50600 N11400 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7308WN SU | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 30200 N6800 lbf | N/A 50600 N11400 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7408W | N/A 40 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 20 º | N/A 56400 N12700 lbf | N/A 99500 N22400 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7408W SU | N/A 40 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 20 º | N/A 56400 N12700 lbf | N/A 99500 N22400 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7209WN | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 25900 N5850 lbf | N/A 40500 N9150 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7209WN DU | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 25900 N5850 lbf | N/A 40500 N9150 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7209WN MBR | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 25900 N5850 lbf | N/A 40500 N9150 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7209WN SU | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 25900 N5850 lbf | N/A 40500 N9150 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|