Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7309WN | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 39900 N9000 lbf | N/A 66600 N15000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7309WN MBR SU | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 39900 N9000 lbf | N/A 66600 N15000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7309WN SU | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 39900 N9000 lbf | N/A 66600 N15000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7409W | N/A 45 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 20 º | N/A 62000 N14000 lbf | N/A 106000 N24000 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7409WN SU | N/A 45 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 20 º | N/A 62000 N14000 lbf | N/A 106000 N24000 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7210WN | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 º | N/A 28400 N6400 lbf | N/A 42500 N9500 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7210WN DU | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 º | N/A 28400 N6400 lbf | N/A 42500 N9500 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7210WN MBR | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 º | N/A 28400 N6400 lbf | N/A 42500 N9500 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7210WN SU | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 º | N/A 28400 N6400 lbf | N/A 42500 N9500 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7310WN | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 40 º | N/A 47900 N10800 lbf | N/A 76800 N17300 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7310WN MBR SU | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 40 º | N/A 47900 N10800 lbf | N/A 76800 N17300 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7310WN SU | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 40 º | N/A 47900 N10800 lbf | N/A 76800 N17300 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7410WN MBR | N/A 50 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 40 º | N/A 66600 N15000 lbf | N/A 115000 N26000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7410PWN SU | N/A 50 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 40 º | N/A 66600 N15000 lbf | N/A 115000 N26000 lbf | N/A STEEL | N/A One-Piece, High-Strength Machined Bronze Cage |
N/A
|
| 7211WN | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 36200 N8150 lbf | N/A 52000 N11800 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7211WNMBR | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 36200 N8150 lbf | N/A 52000 N11800 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7211WN SU | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 36200 N8150 lbf | N/A 52000 N11800 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7311WN | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 40 º | N/A 56400 N12700 lbf | N/A 88800 N20000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7311WN MBR SU | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 40 º | N/A 56400 N12700 lbf | N/A 88800 N20000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7311WN SU | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 40 º | N/A 56400 N12700 lbf | N/A 88800 N20000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7411PW BR | N/A 55 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 35 º | N/A 71000 N16000 lbf | N/A 122000 N27500 lbf | N/A STEEL | N/A Steel Cage |
N/A
|
| 7411PW BR SU | N/A 55 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 35 º | N/A 71000 N16000 lbf | N/A 122000 N27500 lbf | N/A STEEL | N/A Cast Bronze |
N/A
|
| 7212WN | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 40 º | N/A 44400 N10000 lbf | N/A 63000 N14300 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7212WN MBR | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 40 º | N/A 44400 N10000 lbf | N/A 63000 N14300 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7212WN SU | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 40 º | N/A 44400 N10000 lbf | N/A 63000 N14300 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|