Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7312WN | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 40 º | N/A 64800 N14600 lbf | N/A 101000 N22800 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7312WN MBR SU | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 40 º | N/A 64800 N14600 lbf | N/A 101000 N22800 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7312WN SU | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 40 º | N/A 64800 N14600 lbf | N/A 101000 N22800 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7412WN MBR | N/A 60 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 85700 N19300 lbf | N/A 135000 N30500 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7412WN MBR SU | N/A 60 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 85700 N19300 lbf | N/A 135000 N30500 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7213WN | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 52400 N11800 lbf | N/A 72400 N16300 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7213WN DU | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 52400 N11800 lbf | N/A 72400 N16300 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7213WN SU | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 52400 N11800 lbf | N/A 72400 N16300 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7313WN | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 40 º | N/A 75500 N17000 lbf | N/A 115000 N26000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7313WN MBR SU | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 40 º | N/A 75500 N17000 lbf | N/A 115000 N26000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7313WN SU | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 40 º | N/A 75500 N17000 lbf | N/A 115000 N26000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7413WN MBR | N/A 65 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 91500 N20400 lbf | N/A 142000 N32000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7413PW BR SU | N/A 65 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 91500 N20400 lbf | N/A 142000 N32000 lbf | N/A STEEL | N/A One-Piece, High-Strength Machined Bronze Cage Cast Bronze |
N/A
|
| 7214WN | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 40 º | N/A 57300 N12900 lbf | N/A 78000 N17600 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7214WN SU | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 40 º | N/A 57300 N12900 lbf | N/A 78000 N17600 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7314WN | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 85700 N19300 lbf | N/A 128000 N29000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7314WN MBR SU | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 85700 N19300 lbf | N/A 128000 N29000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7314WN SU | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 85700 N19300 lbf | N/A 128000 N29000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7414WN MBR | N/A 70 mm | N/A 180 mm7.0866 in | N/A 42 mm1.6535 in | N/A 40 º | N/A 115500 N26000 lbf | N/A 173000 N39000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7215WN | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 58000 N13200 lbf | N/A 78000 N17600 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7215WN SU | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 58000 N13200 lbf | N/A 78000 N17600 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7315WN | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 98000 N22000 lbf | N/A 142000 N32000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7315WN MBR SU | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 98000 N22000 lbf | N/A 142000 N32000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7315WN SU | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 98000 N22000 lbf | N/A 142000 N32000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7415WN MBR | N/A 75 mm | N/A 190 mm7.4803 in | N/A 45 mm1.7717 in | N/A 40 º | N/A 148000 N33500 lbf | N/A 202000 N45500 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|