Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7200 BTN1 N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 40 º N/A 2580 N580 lbf N/A 5650 N1270 lbf N/A Molded N/A Polyamide N/A
7200 BTN1/CN N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 40 º N/A 2580 N580 lbf N/A 5650 N1270 lbf N/A Molded N/A Polyamide N/A
7201 BTN1 N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 º N/A 3700 N832 lbf N/A 7400 N1663 lbf N/A Molded N/A Polyamide N/A
7201 BTN1/CN N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 º N/A 3700 N832 lbf N/A 7400 N1663 lbf N/A Molded N/A Polyamide N/A
7201 BJ N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 º N/A 3700 N832 lbf N/A 7400 N1663 lbf N/A Molded N/A Steel N/A
7201 BJ/CN N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 º N/A 3700 N832 lbf N/A 7400 N1663 lbf N/A Molded N/A Steel N/A
7301 BTN1 N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 40 º N/A 5000 N1124 lbf N/A 10500 N2360 lbf N/A Molded N/A Polyamide N/A
7301 BJ N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 40 º N/A 5000 N1124 lbf N/A 10500 N2360 lbf N/A Molded N/A Steel N/A
7301 BJ/CN N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 40 º N/A 5000 N1124 lbf N/A 10500 N2361 lbf N/A Molded N/A Steel N/A
7202 BTN1 N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 40 º N/A 4300 N966 lbf N/A 7900 N1775 lbf N/A Molded N/A Polyamide N/A
7202 BTN1/CN N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 40 º N/A 4300 N966 lbf N/A 7900 N1776 lbf N/A Molded N/A Polyamide N/A
7202 BJ N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 40 º N/A 4300 N966 lbf N/A 7900 N1775 lbf N/A Molded N/A Steel N/A
7202 BJ/CN N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 40 º N/A 4300 N966 lbf N/A 7900 N1776 lbf N/A Molded N/A Steel N/A
7202 BTN1/2RSUL N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 40 º N/A 4300 N966 lbf N/A 7900 N1775 lbf N/A Molded N/A Polyamide N/A
7302 BTN1 N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A Polyamide N/A
7302 BTN1/CN N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A Polyamide N/A
7302 BJ N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A Steel N/A
7302 BJ/CN N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A Steel N/A
7203 BTN1 N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 40 º N/A 5500 N1236 lbf N/A 9900 N2225 lbf N/A Molded N/A Polyamide N/A
7203 BTN1/CN N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 40 º N/A 5500 N1236 lbf N/A 9900 N2225 lbf N/A Molded N/A Polyamide N/A
7203 BM/CN N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 40 º N/A 5500 N1236 lbf N/A 9900 N2225 lbf N/A Machined N/A Brass N/A
7203 BJ N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 40 º N/A 5500 N1236 lbf N/A 9900 N2225 lbf N/A Molded N/A Steel N/A
7303 BTN1 N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Polyamide N/A
7303 BTN1/CN N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Polyamide N/A
7303 BTN1/UL N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Polyamide N/A
Unit of Measure
1 2 3 4 5 »