Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7308 BJ | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 27700 N6226 lbf | N/A 42200 N9485 lbf | N/A Molded | N/A Steel |
N/A
|
| 7209 BTN1 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 24400 N5483 lbf | N/A 34300 N7708 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7209 BM/CN | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 24400 N5484 lbf | N/A 34300 N7709 lbf | N/A Machined | N/A Brass |
N/A
|
| 7209 BTN1/CN | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 24400 N5484 lbf | N/A 34300 N7709 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7209 BJ | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 24400 N5483 lbf | N/A 34300 N7708 lbf | N/A Molded | N/A Steel |
N/A
|
| 7309 BTN1 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 36800 N8271 lbf | N/A 55000 N12362 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7309 BM/CN | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 36800 N8271 lbf | N/A 55000 N12362 lbf | N/A Machined | N/A Brass |
N/A
|
| 7309 BTN1/CN | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 36800 N8271 lbf | N/A 55000 N12362 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7309 BM/UL | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 36800 N8271 lbf | N/A 55000 N12362 lbf | N/A Machined | N/A Brass |
N/A
|
| 7309 BTN1/UL | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 36800 N8271 lbf | N/A 55000 N12362 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7309 BJ | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 36800 N8271 lbf | N/A 55000 N12362 lbf | N/A Molded | N/A Steel |
N/A
|
| 7210 BTN1 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 º | N/A 28600 N6427 lbf | N/A 37500 N8427 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7210 BM/CN | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 º | N/A 28600 N6428 lbf | N/A 37500 N8429 lbf | N/A Machined | N/A Brass |
N/A
|
| 7210 BTN1/CN | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 º | N/A 28600 N6428 lbf | N/A 37500 N8429 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7210 BJ | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 º | N/A 28600 N6427 lbf | N/A 37500 N8427 lbf | N/A Molded | N/A Steel |
N/A
|
| 7310 BTN1 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 40 º | N/A 44600 N10024 lbf | N/A 63000 N14160 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7310 BM/CN | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 40 º | N/A 44600 N10024 lbf | N/A 63000 N14160 lbf | N/A Machined | N/A Brass |
N/A
|
| 7310 BTN1/CN | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 40 º | N/A 44600 N10024 lbf | N/A 63000 N14160 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7310 BM/UL | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 40 º | N/A 44600 N10024 lbf | N/A 63000 N14160 lbf | N/A Machined | N/A Brass |
N/A
|
| 7310 BTN1/UL | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 40 º | N/A 44600 N10024 lbf | N/A 63000 N14160 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7310 BJ | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 40 º | N/A 47900 N10769 lbf | N/A 68200 N15333 lbf | N/A Molded | N/A Steel |
N/A
|
| 7211 BTN1 | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 36000 N8090 lbf | N/A 46500 N10450 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7211 BM/CN | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 36000 N8091 lbf | N/A 46500 N10452 lbf | N/A Machined | N/A Brass |
N/A
|
| 7211 BTN1/CN | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 36000 N8091 lbf | N/A 46500 N10452 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7211 BJ | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 36000 N8090 lbf | N/A 46500 N10450 lbf | N/A Molded | N/A Steel |
N/A
|