Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7313 BTN1/UL | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 40 º | N/A 75500 N16970 lbf | N/A 102000 N22926 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7313 BJ | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 40 º | N/A 75500 N16970 lbf | N/A 102000 N22926 lbf | N/A Molded | N/A Steel |
N/A
|
| 7214 BTN1 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 40 º | N/A 58000 N13034 lbf | N/A 69000 N15507 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7214 BM/CN | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 40 º | N/A 58000 N13036 lbf | N/A 69000 N15509 lbf | N/A Machined | N/A Brass |
N/A
|
| 7214 BTN1/CN | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 40 º | N/A 58000 N13036 lbf | N/A 69000 N15509 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7214 BJ | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 40 º | N/A 58000 N13034 lbf | N/A 69000 N15507 lbf | N/A Molded | N/A Steel |
N/A
|
| 7314 BTN1 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 86000 N19330 lbf | N/A 114000 N25623 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7314 BM/CN | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 86000 N19330 lbf | N/A 114000 N25623 lbf | N/A Machined | N/A Brass |
N/A
|
| 7314 BTN1/CN | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 86000 N19330 lbf | N/A 114000 N25623 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7314 BM/UL | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 86000 N19330 lbf | N/A 114000 N25623 lbf | N/A Machined | N/A Brass |
N/A
|
| 7314 BTN1/UL | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 86000 N19330 lbf | N/A 114000 N25623 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7314 BJ | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 40 º | N/A 86000 N19330 lbf | N/A 114000 N25623 lbf | N/A Molded | N/A Steel |
N/A
|
| 7215 BTN1 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 58800 N13214 lbf | N/A 68500 N15394 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7215 BM/CN | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 58800 N13216 lbf | N/A 68500 N15396 lbf | N/A Machined | N/A Brass |
N/A
|
| 7215 BTN1/CN | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 58800 N13216 lbf | N/A 68500 N15396 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7215 BJ | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 40 º | N/A 58800 N13214 lbf | N/A 68500 N15394 lbf | N/A Molded | N/A Steel |
N/A
|
| 7315 BTN1 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 97500 N21914 lbf | N/A 125000 N28095 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7315 BM/CN | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 97500 N21914 lbf | N/A 125000 N28095 lbf | N/A Machined | N/A Brass |
N/A
|
| 7315 BTN1/CN | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 97500 N21914 lbf | N/A 125000 N28095 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7315 BM/UL | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 97500 N21914 lbf | N/A 125000 N28095 lbf | N/A Machined | N/A Brass |
N/A
|
| 7315 BTN1/UL | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 97500 N21914 lbf | N/A 125000 N28095 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7315 BJ | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 40 º | N/A 97500 N21914 lbf | N/A 125000 N28095 lbf | N/A Molded | N/A Steel |
N/A
|
| 7216 BTN1 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 40 º | N/A 69500 N15619 lbf | N/A 80500 N18091 lbf | N/A Molded | N/A Polyamide |
N/A
|
| 7216 BM/CN | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 40 º | N/A 69500 N15621 lbf | N/A 80500 N18093 lbf | N/A Machined | N/A Brass |
N/A
|
| 7216 BTN1/CN | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 40 º | N/A 69500 N15621 lbf | N/A 80500 N18093 lbf | N/A Molded | N/A Polyamide |
N/A
|