Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7303 BJ N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Steel N/A
7303 BJ/CN N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Steel N/A
7204 BTN1 N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 7700 N1730 lbf N/A 13300 N2989 lbf N/A Molded N/A Polyamide N/A
7204 BTN1/CN N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 7700 N1731 lbf N/A 13300 N2989 lbf N/A Molded N/A Polyamide N/A
7204 BM/CL N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 7700 N1731 lbf N/A 13300 N2989 lbf N/A Machined N/A Brass N/A
7204 BJ N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 7700 N1730 lbf N/A 13300 N2989 lbf N/A Molded N/A Steel N/A
7304 BTN1 N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A Polyamide N/A
7304 BM/CN N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Machined N/A Brass N/A
7304 BTN1/CN N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A Polyamide N/A
7304 BTN1/UL N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A Polyamide N/A
7304 BJ N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A Steel N/A
7205 BTN1 N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2112 lbf N/A 14800 N3326 lbf N/A Molded N/A Polyamide N/A
7205 BTN1/CN N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2113 lbf N/A 14800 N3326 lbf N/A Molded N/A Polyamide N/A
7205 BM/CN N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2113 lbf N/A 14800 N3326 lbf N/A Machined N/A Brass N/A
7205 BM/CL N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2113 lbf N/A 14800 N3326 lbf N/A Machined N/A Brass N/A
7205 BJ N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2112 lbf N/A 14800 N3326 lbf N/A Molded N/A Steel N/A
7305 BTN1 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 40 º N/A 14100 N3169 lbf N/A 24400 N5484 lbf N/A Molded N/A Polyamide N/A
7305 BM/CN N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 40 º N/A 14100 N3169 lbf N/A 24400 N5484 lbf N/A Machined N/A Brass N/A
7305 BTN1/CN N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 40 º N/A 14100 N3169 lbf N/A 24400 N5484 lbf N/A Molded N/A Polyamide N/A
7305 BTN1/UL N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 40 º N/A 14100 N3169 lbf N/A 24400 N5484 lbf N/A Molded N/A Polyamide N/A
7305 BJ N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 40 º N/A 14100 N3169 lbf N/A 24400 N5484 lbf N/A Molded N/A Steel N/A
7206 BTN1 N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 40 º N/A 13500 N3034 lbf N/A 20500 N4607 lbf N/A Molded N/A Polyamide N/A
7206 BM/CN N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 40 º N/A 13500 N3034 lbf N/A 20500 N4608 lbf N/A Machined N/A Brass N/A
7206 BTN1/CN N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 40 º N/A 13500 N3034 lbf N/A 20500 N4608 lbf N/A Molded N/A Polyamide N/A
7206 BJ N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 40 º N/A 13500 N3034 lbf N/A 20500 N4607 lbf N/A Molded N/A Steel N/A
Unit of Measure
1 2 3 4 5 »