Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
« 6 7 8 

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7216 BJ N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 40 º N/A 69500 N15619 lbf N/A 80500 N18091 lbf N/A Molded N/A Steel N/A
7316 BM/CN N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 40 º N/A 109000 N24499 lbf N/A 135000 N30343 lbf N/A Machined N/A Brass N/A
7316 BM/UL N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 40 º N/A 109000 N24499 lbf N/A 135000 N30343 lbf N/A Machined N/A Brass N/A
7316 BJ N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 40 º N/A 109200 N24550 lbf N/A 134800 N30306 lbf N/A Molded N/A Steel N/A
7217 BM/CN N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 40 º N/A 70200 N15778 lbf N/A 79700 N17914 lbf N/A Machined N/A Brass N/A
7217 BJ N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 40 º N/A 70200 N15782 lbf N/A 79700 N17918 lbf N/A Molded N/A Steel N/A
7317 BM/CN N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27421 lbf N/A 146000 N32815 lbf N/A Machined N/A Brass N/A
7317 BM/UL N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27421 lbf N/A 146000 N32815 lbf N/A Machined N/A Brass N/A
7317 BJ N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27428 lbf N/A 145400 N32689 lbf N/A Molded N/A Steel N/A
7317 BM N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6141 in N/A 40 º N/A 122000 N27426 lbf N/A 145400 N32687 lbf N/A Machined N/A Brass N/A
7317 BTN1 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27428 lbf N/A 145400 N32689 lbf N/A Molded N/A Polyamide N/A
7218 BM/CN N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 40 º N/A 93700 N21060 lbf N/A 106600 N23960 lbf N/A Machined N/A Brass N/A
7218 BJ N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 40 º N/A 93700 N21066 lbf N/A 106600 N23966 lbf N/A Molded N/A Steel N/A
7318 BM/CN N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 135000 N30343 lbf N/A 156000 N35063 lbf N/A Machined N/A Brass N/A
7318 BM/UL N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 135000 N30343 lbf N/A 156000 N35063 lbf N/A Machined N/A Brass N/A
7318 BJ N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 124000 N27878 lbf N/A 147400 N33138 lbf N/A Molded N/A Steel N/A
7219 BM/CN N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 40 º N/A 100700 N22634 lbf N/A 115800 N26028 lbf N/A Machined N/A Brass N/A
7219 BJ N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 40 º N/A 100700 N22639 lbf N/A 115800 N26034 lbf N/A Molded N/A Steel N/A
7319 BM/CN N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 40 º N/A 141300 N31759 lbf N/A 162300 N36479 lbf N/A Machined N/A Brass N/A
7319 BJ N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 40 º N/A 141300 N31767 lbf N/A 162300 N36488 lbf N/A Molded N/A Steel N/A
7220 BM/CN N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 40 º N/A 114000 N25623 lbf N/A 130000 N29219 lbf N/A Machined N/A Brass N/A
7220 BJ N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 40 º N/A 114000 N25629 lbf N/A 130000 N29227 lbf N/A Molded N/A Steel N/A
7320 BM/CN N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 40 º N/A 178000 N40008 lbf N/A 190000 N42705 lbf N/A Machined N/A Brass N/A
7320 BJ N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 40 º N/A 178000 N40018 lbf N/A 190000 N42716 lbf N/A Molded N/A Steel N/A
7221 BM/CN N/A 105 mm N/A 190 mm7.4803 in N/A 36 mm1.4173 in N/A 40 º N/A 120000 N26972 lbf N/A 136000 N30568 lbf N/A Machined N/A Brass N/A
Unit of Measure
« 6 7 8