Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7221 BJ | N/A 105 mm | N/A 190 mm7.4803 in | N/A 36 mm1.4173 in | N/A 40 º | N/A 129000 N29002 lbf | N/A 142000 N31924 lbf | N/A Molded | N/A Steel |
N/A
|
| 7321 BM/CN | N/A 105 mm | N/A 225 mm8.8583 in | N/A 49 mm1.9291 in | N/A 40 º | N/A 180000 N40457 lbf | N/A 190000 N42705 lbf | N/A Machined | N/A Brass |
N/A
|
| 7321 BJ | N/A 105 mm | N/A 225 mm8.8583 in | N/A 49 mm1.9291 in | N/A 40 º | N/A 180300 N40535 lbf | N/A 189800 N42671 lbf | N/A Molded | N/A Steel |
N/A
|
| 7222 BM/CN | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 40 º | N/A 144000 N32366 lbf | N/A 154000 N34614 lbf | N/A Machined | N/A Brass |
N/A
|
| 7222 BJ | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 40 º | N/A 144300 N32442 lbf | N/A 153900 N34600 lbf | N/A Molded | N/A Steel |
N/A
|
| 7322 BM/CN | N/A 110 mm | N/A 240 mm9.4488 in | N/A 50 mm1.9685 in | N/A 40 º | N/A 207000 N46526 lbf | N/A 213000 N47875 lbf | N/A Machined | N/A Brass |
N/A
|
| 7322 BJ | N/A 110 mm | N/A 240 mm9.4488 in | N/A 50 mm1.9685 in | N/A 40 º | N/A 206500 N46425 lbf | N/A 213000 N47887 lbf | N/A Molded | N/A Steel |
N/A
|
| 7224 BM/CN | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 º | N/A 162000 N36412 lbf | N/A 165000 N37086 lbf | N/A Machined | N/A Brass |
N/A
|
| 7224 BJ | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 º | N/A 161400 N36286 lbf | N/A 165400 N37185 lbf | N/A Molded | N/A Steel |
N/A
|
| 7226 BM/CN | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 º | N/A 174000 N39109 lbf | N/A 171000 N38435 lbf | N/A Machined | N/A Brass |
N/A
|
| 7226 BJ | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 º | N/A 174000 N39119 lbf | N/A 174000 N39119 lbf | N/A Molded | N/A Steel |
N/A
|