
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F
Unit of Measure
1
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| PRXM-5T-1 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 2.687 in | N/A 1.025 in | N/A 1.750 in | N/A 7/16-20 | N/A 15,671 lbs |
N/A
|
| PRXB-5T-1 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 2.687 in | N/A 1.025 in | N/A 1.750 in | N/A 7/16-20 | N/A 15,671 lbs |
N/A
|
| PRXM-6T-4 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 2.750 in | N/A 1.250 in | N/A 1.750 in | N/A 1/2-20 | N/A 22,977 lbs |
N/A
|
| PRXB-6T-4 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 2.750 in | N/A 1.250 in | N/A 1.750 in | N/A 1/2-20 | N/A 22,977 lbs |
N/A
|
| PRXM-7T-1 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.500 in | N/A 1.250 in | N/A 1.437 in | N/A 1/2-20 | N/A 21,309 lbs |
N/A
|
| PRXB-7T-1 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.500 in | N/A 1.250 in | N/A 1.437 in | N/A 1/2-20 | N/A 21,309 lbs |
N/A
|
Unit of Measure
1