
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
Unit of Measure
1
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CM-12-12 | N/A Right Hand | N/A .7555 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 14,207 lbs |
N/A
|
| CB-12-12 | N/A Left Hand | N/A .7555 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 14,207 lbs |
N/A
|
Unit of Measure
1