- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - (See 2D Sales Drawing for details.)
- PTFE liner. (See 2D Sales Drawing for details.)
Unit of Measure
1
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HXAM-6T-4 | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 3/8-24 | N/A 11,781 lbs |
N/A
|
| HXAB-6T-4 | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 3/8-24 | N/A 11,781 lbs |
N/A
|
| HXAM-8T-8 | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.525 in | N/A 1.500 in | N/A 1/2-20 | N/A 22,364 lbs |
N/A
|
| HXAB-8T-8 | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.525 in | N/A 1.500 in | N/A 1/2-20 | N/A 22,364 lbs |
N/A
|
Unit of Measure
1