Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
HAB-T spherical bearing product image
HAB-T Dimensional Drawing
Unit of Measure
1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

HAB-M14TG-1 N/A Grooved N/A 14.000 mm N/A 29.000 mm N/A 23.50 mm N/A 10.00 mm N/A 20 º N/A 132,300 N N/A
HAB-M16TG-1 N/A Grooved N/A 16.000 mm N/A 35.000 mm N/A 30.5 mm N/A 14.00 mm N/A 21 º N/A 231,200 N N/A
Unit of Measure
1