Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
Unit of Measure
1
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| HAB-M14TG-1 | N/A Grooved | N/A 14.000 mm | N/A 29.000 mm | N/A 23.50 mm | N/A 10.00 mm | N/A 20 º | N/A 132,300 N |
N/A
|
| HAB-M16TG-1 | N/A Grooved | N/A 16.000 mm | N/A 35.000 mm | N/A 30.5 mm | N/A 14.00 mm | N/A 21 º | N/A 231,200 N |
N/A
|
Unit of Measure
1