Cylindrical Full Compliment NCF
Full Complement Cylindrical Roller Bearing (NCF)
Unit of Measure
1 2 3 

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

NCF2952V N/A 260 mm N/A 360 mm14.1732 in N/A 60 mm2.3622 in N/A 333.4 mm13.1260 in N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 540 rpm N/A 460 rpm N/A
NCF2952VC3 N/A 260 mm N/A 360 mm14.1732 in N/A 60 mm2.3622 in N/A 333.4 mm13.1260 in N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 540 rpm N/A 460 rpm N/A
NCF2960V N/A 300 mm N/A 420 mm16.5354 in N/A 72 mm2.8346 in N/A 390 mm15.3543 in N/A 2260000 N508000 lbf N/A 1260000 N284000 lbf N/A 430 rpm N/A 370 rpm N/A
NCF1864V N/A 320.000 mm N/A 400 mm15.748 in N/A 38 mm1.4961 in N/A 382.8 mm15.0709 in N/A 900000 N202000 lbf N/A 471000 N106000 lbf N/A 460 rpm N/A 380 rpm N/A
NCF1864VC3 N/A 320.000 mm N/A 400 mm15.748 in N/A 38 mm1.4961 in N/A 382.8 mm15.0709 in N/A 900000 N202000 lbf N/A 471000 N106000 lbf N/A 460 rpm N/A 380 rpm N/A
NCF2964V N/A 320.000 mm N/A 440 mm17.3228 in N/A 72 mm2.8346 in N/A 410.5 mm16.1614 in N/A 2400000 N540000 lbf N/A 1300000 N293000 lbf N/A 400 rpm N/A 340 rpm N/A
NCF1868V N/A 340.000 mm N/A 420 mm16.5354 in N/A 38 mm1.4961 in N/A 402.8 mm15.8583 in N/A 953000 N214000 lbf N/A 484000 N109000 lbf N/A 430 rpm N/A 360 rpm N/A
NCF1876V N/A 380 mm N/A 480 mm18.8976 in N/A 46 mm1.811 in N/A 457.3 mm18.0039 in N/A 1350000 N304000 lbf N/A 698000 N157000 lbf N/A 370 rpm N/A 310 rpm N/A
NCF2976V N/A 380 mm N/A 520 mm20.4724 in N/A 82 mm3.2283 in N/A 487.3 mm19.1850 in N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 310 rpm N/A 270 rpm N/A
NCF2976VC3 N/A 380 mm N/A 520 mm20.4724 in N/A 82 mm3.2283 in N/A 487.3 mm19.1850 in N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 310 rpm N/A 270 rpm N/A
NCF1880V N/A 400 mm N/A 500 mm19.685 in N/A 46 mm1.811 in N/A 474 mm18.6614 in N/A 1410000 N316000 lbf N/A 713000 N160000 lbf N/A 350 rpm N/A 290 rpm N/A
NCF1884V N/A 420 mm N/A 520 mm20.4724 in N/A 46 mm1.811 in N/A 498.8 mm19.6378 in N/A 1490000 N335000 lbf N/A 733000 N165000 lbf N/A 330 rpm N/A 280 rpm N/A
NCF1888V N/A 440 mm N/A 540 mm21.2598 in N/A 46 mm1.811 in N/A 515.5 mm20.2953 in N/A 1550000 N347000 lbf N/A 746000 N168000 lbf N/A 310 rpm N/A 260 rpm N/A
NCF1892V N/A 460 mm N/A 580 mm22.8346 in N/A 56 mm2.2047 in N/A 552.6 mm21.7559 in N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 290 rpm N/A 250 rpm N/A
NCF1892VW40C7 N/A 460 mm N/A 580 mm22.8346 in N/A 56 mm2.2047 in N/A 552.6 mm21.7559 in N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 290 rpm N/A 250 rpm N/A
NCF2992V N/A 460 mm N/A 620 mm24.4094 in N/A 95 mm3.7402 in N/A 578.5 mm22.7756 in N/A 4610000 N1040000 lbf N/A 2310000 N518000 lbf N/A 240 rpm N/A 220 rpm N/A
NCF2996V N/A 480 mm N/A 650 mm25.5906 in N/A 100 mm3.937 in N/A 615.2 mm24.2205 in N/A 4910000 N110000 lbf N/A 2570000 N579000 lbf N/A 230 rpm N/A 210 rpm N/A
NCF18/500V N/A 500 mm N/A 620 mm24.4094 in N/A 56 mm2.2047 in N/A 593.3 mm23.3583 in N/A 2210000 N496000 lbf N/A 1070000 N241000 lbf N/A 260 rpm N/A 220 rpm N/A
NCF29/500V N/A 500 mm N/A 670 mm26.3780 in N/A 100 mm3.937 in N/A 630.9 mm24.8386 in N/A 5060000 N1140000 lbf N/A 2610000 N587000 lbf N/A 220 rpm N/A 200 rpm N/A
NCF29/500VC3 N/A 500 mm N/A 670 mm26.3780 in N/A 100 mm3.937 in N/A 630.9 mm24.8386 in N/A 5060000 N1140000 lbf N/A 2610000 N587000 lbf N/A 220 rpm N/A 200 rpm N/A
NCF18/530V N/A 530 mm N/A 650 mm25.5906 in N/A 56 mm2.2047 in N/A 624 mm24.5669 in N/A 2340000 N525000 lbf N/A 1100000 N248000 lbf N/A 240 rpm N/A 210 rpm N/A
NCF18/560V N/A 560 mm N/A 680 mm26.7717 in N/A 56 mm2.2047 in N/A 654.7 mm25.7756 in N/A 2460000 N554000 lbf N/A 1130000 N255000 lbf N/A 230 rpm N/A 190 rpm N/A
NCF18/600V N/A 600 mm N/A 730 mm28.7402 in N/A 60 mm2.3622 in N/A 695.2 mm27.3701 in N/A 2630000 N592000 lbf N/A 1170000 N263000 lbf N/A 210 rpm N/A 180 rpm N/A
NCF18/630V N/A 630.000 mm N/A 780 mm30.7087 in N/A 69 mm2.7165 in N/A 737.5 mm29.0354 in N/A 3100000 N698000 lbf N/A 1410000 N316000 lbf N/A 200 rpm N/A 170 rpm N/A
NCF18/670V N/A 670 mm N/A 820 mm32.2835 in N/A 69 mm2.7165 in N/A 782.3 mm30.7992 in N/A 3320000 N746000 lbf N/A 1450000 N327000 lbf N/A 190 rpm N/A 160 rpm N/A
Unit of Measure
1 2 3