Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NCF18/670VWEW73C6 | N/A 670 mm | N/A 820 mm32.835 in | N/A 69 mm2.7165 in | N/A 782.3 mm30.7992 in | N/A 3920000 N882000 lbf | N/A 1740000 N327000 lbf | N/A 190 rpm | N/A 160 rpm |
N/A
|
| NCF18/710V | N/A 710 mm | N/A 870 mm34.2520 in | N/A 74 mm2.9134 in | N/A 830.7 mm32.7047 in | N/A 3920000 N882000 lbf | N/A 1740000 N390000 lbf | N/A 170 rpm | N/A 150 rpm |
N/A
|
| NCF18/750V | N/A 750 mm | N/A 920 mm36.2205 in | N/A 78 mm3.0709 in | N/A 878 mm34.5669 in | N/A 4600000 N1030000 lbf | N/A 2080000 N467000 lbf | N/A 160 rpm | N/A 140 rpm |
N/A
|
| NCF18/800V | N/A 800 mm | N/A 980 mm38.5827 in | N/A 82 mm3.2283 in | N/A 935 mm36.8110 in | N/A 4930000 N1110000 lbf | N/A 2150000 N484000 lbf | N/A 150 rpm | N/A 130 rpm |
N/A
|
| NCF18/800AVWEW73C7 | N/A 800 mm | N/A 980 mm38.5827 in | N/A 82 mm3.2283 in | N/A 935 mm36.8110 in | N/A 4930000 N1110000 lbf | N/A 2150000 N484000 lbf | N/A 150 rpm | N/A 130 rpm |
N/A
|