1
Part Number |
Shaft Diameter |
DUR/DOR F/E |
Dimension B |
Type |
CAD |
|---|---|---|---|---|---|
| 165ARYSL1451W30BC4 | N/A 6.5 in | N/A 7.126 in181 mm | N/A 6.625 in168.275 mm | N/A RY-3 |
N/A
|
| 180ARVSL1527W30BC4 | N/A 7.0866 in | N/A 7.9528 in202 mm | N/A 6.6142 in168 mm | N/A RY-6 |
N/A
|
| 230ARVSL1667W30BC4 | N/A 9.0551 in | N/A 10.2362 in260 mm | N/A 8.1102 in206 mm | N/A RY-6 |
N/A
|
| 300ARXSL1845W30BC4 | N/A 11.811 in | N/A 13.0709 in332 mm | N/A 11.811 in300 mm | N/A RX-2 |
N/A
|
| 300ARXSL1845W47W212C4 | N/A 11.811 in | N/A 13.0709 in332 mm | N/A 11.811 in300 mm | N/A RX-2 |
N/A
|
| 650ARXS2803CF1 | N/A 25.5906 in | N/A 28.4646 in723 mm | N/A 25.5906 in650 mm | N/A RX-1 |
N/A
|
| 690ARXS2965CF2 | N/A 27.1654 in | N/A 30.2165 in767.5 mm | N/A 28.1496 in715 mm | N/A RX-1 |
N/A
|
| 690ARXS2965CF3 | N/A 27.1654 in | N/A 30.2165 in767.5 mm | N/A 28.1496 in715 mm | N/A RX-1 |
N/A
|
| 690ARXS2966CF1 | N/A 27.1654 in | N/A 30.1575 in766 mm | N/A 29.5276 in750 mm | N/A RX-9 |
N/A
|
| 690ARXS2966CF2 | N/A 27.1654 in | N/A 30.1575 in766 mm | N/A 29.5276 in750 mm | N/A RX-9 |
N/A
|
| 700ARXS2862CF1 | N/A 27.5591 in | N/A 30.0394 in763 mm | N/A 24.4094 in620 mm | N/A RX-1 |
N/A
|
| 850ARXS3304ACF2 | N/A 33.4646 in | N/A 36.5354 in928 mm | N/A 33.0709 in840 mm | N/A RX-1 |
N/A
|
| 850ARXS3304CF1 | N/A 33.4646 in | N/A 36.5354 in928 mm | N/A 33.0709 in840 mm | N/A RX-1 |
N/A
|
| 900ARXS3444CF1 | N/A 35.4331 in | N/A 38.937 in989 mm | N/A 33.0709 in840 mm | N/A RX-1 |
N/A
|
| 900ARXS3444CF2 | N/A 35.4331 in | N/A 38.937 in989 mm | N/A 33.0709 in840 mm | N/A RX-1 |
N/A
|
Unit of Measure
1