d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NUP2310ETP | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 189500 N | N/A 164600 N | N/A 4200 rpm | N/A 5000 rpm | N/A 2 mm0.079 in |
N/A
|
| NJ2310ETPC3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 189500 N | N/A 164600 N | N/A 4200 rpm | N/A 5000 rpm | N/A 2 mm0.079 in |
N/A
|
| NU2310ETPC3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 189500 N | N/A 164600 N | N/A 4200 rpm | N/A 5000 rpm | N/A 2 mm0.079 in |
N/A
|
| NUP2310ETPC3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 189500 N | N/A 164600 N | N/A 4200 rpm | N/A 5000 rpm | N/A 2 mm0.079 in |
N/A
|
| N211ETP | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 98700 N | N/A 86300 N | N/A 4800 rpm | N/A 5800 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ211ETP | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 98700 N | N/A 86300 N | N/A 4800 rpm | N/A 5800 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU211ETP | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 98700 N | N/A 86300 N | N/A 4800 rpm | N/A 5800 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP211ETP | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 98700 N | N/A 86300 N | N/A 4800 rpm | N/A 5800 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N211ETPC3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 98700 N | N/A 86300 N | N/A 4800 rpm | N/A 5800 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ211ETPC3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 98700 N | N/A 86300 N | N/A 4800 rpm | N/A 5800 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU211ETPC3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 98700 N | N/A 86300 N | N/A 4800 rpm | N/A 5800 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP211ETPC3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 98700 N | N/A 86300 N | N/A 4800 rpm | N/A 5800 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2211ETP | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 121500 N | N/A 101400 N | N/A 4000 rpm | N/A 4700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2211ETP | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 121500 N | N/A 101400 N | N/A 4000 rpm | N/A 4700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2211ETP | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 121500 N | N/A 101400 N | N/A 4000 rpm | N/A 4700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2211ETPC3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 121500 N | N/A 101400 N | N/A 4000 rpm | N/A 4700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2211ETPC3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 121500 N | N/A 101400 N | N/A 4000 rpm | N/A 4700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2211ETPC3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 121500 N | N/A 101400 N | N/A 4000 rpm | N/A 4700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N311ETP | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 144400 N | N/A 138500 N | N/A 4700 rpm | N/A 5500 rpm | N/A 2 mm0.079 in |
N/A
|
| NJ311ETP | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 144400 N | N/A 138500 N | N/A 4700 rpm | N/A 5500 rpm | N/A 2 mm0.079 in |
N/A
|
| NU311ETP | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 144400 N | N/A 138500 N | N/A 4700 rpm | N/A 5500 rpm | N/A 2 mm0.079 in |
N/A
|
| NUP311ETP | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 144400 N | N/A 138500 N | N/A 4700 rpm | N/A 5500 rpm | N/A 2 mm0.079 in |
N/A
|
| N311ETPC3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 144400 N | N/A 138500 N | N/A 4700 rpm | N/A 5500 rpm | N/A 2 mm0.079 in |
N/A
|
| NJ311ETPC3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 144400 N | N/A 138500 N | N/A 4700 rpm | N/A 5500 rpm | N/A 2 mm0.079 in |
N/A
|
| NU311ETPC3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 144400 N | N/A 138500 N | N/A 4700 rpm | N/A 5500 rpm | N/A 2 mm0.079 in |
N/A
|