Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ214ETP N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A 1.5 mm0.059 in N/A
NU214ETP N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A 1.5 mm0.059 in N/A
NUP214ETP N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A 1.5 mm0.059 in N/A
N214ETPC3 N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A 1.5 mm0.059 in N/A
NJ214ETPC3 N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A 1.5 mm0.059 in N/A
NU214ETPC3 N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A 1.5 mm0.059 in N/A
NUP214ETPC3 N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A 1.5 mm0.059 in N/A
NJ2214ETP N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A 1.5 mm0.059 in N/A
NU2214ETP N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A 1.5 mm0.059 in N/A
NUP2214ETP N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A 1.5 mm0.059 in N/A
NJ2214ETPC3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A 1.5 mm0.059 in N/A
NU2214ETPC3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A 1.5 mm0.059 in N/A
NUP2214ETPC3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A 1.5 mm0.059 in N/A
NU2314EJ N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 328000 N73700 lbf N/A 311000 N69800 lbf N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.080 in N/A
NJ2314EJ N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 328000 N73700 lbf N/A 311000 N69800 lbf N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.080 in N/A
NU2314EMA N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 328000 N73700 lbf N/A 311000 N69800 lbf N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.080 in N/A
NU2314EMAC3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 328000 N73700 lbf N/A 311000 N69800 lbf N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.080 in N/A
N314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A
NJ314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A
NU314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A
NUP314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A
N314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A
NJ314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A
NU314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A
NUP314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A
Unit of Measure
« 11 12 13 14 15 »