d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NU220EMA | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3000 rpm | N/A 3500 rpm | N/A 2 mm0.100 in |
N/A
|
| NU2220EMA | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2 mm0.100 in |
N/A
|
| NJ2220EMAC3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2 mm0.100 in |
N/A
|
| NU220EMAC3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3000 rpm | N/A 3500 rpm | N/A 2 mm0.100 in |
N/A
|
| NU2220EMAC3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2 mm0.100 in |
N/A
|
| NJ220EMAC3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3000 rpm | N/A 3500 rpm | N/A 2 mm0.100 in |
N/A
|
| NJ220EJ | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3300 rpm | N/A 3900 rpm | N/A 2 mm0.100 in |
N/A
|
| NJ2220EJ | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2800 rpm | N/A 3100 rpm | N/A 2 mm0.100 in |
N/A
|
| NU220EJ | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3300 rpm | N/A 3900 rpm | N/A 2 mm0.100 in |
N/A
|
| NU2220EJ | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2800 rpm | N/A 3100 rpm | N/A 2 mm0.100 in |
N/A
|
| NJ320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 47 mm1.8504 in | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 2900 rpm | N/A 3300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.874 in | N/A 73 mm2.8740 in | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.874 in | N/A 73 mm2.8740 in | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 47 mm1.8504 in | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 2900 rpm | N/A 3300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2320EMAC3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.874 in | N/A 73 mm2.8740 in | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2320EMAC4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.874 in | N/A 73 mm2.8740 in | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ320EMAC3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 47 mm1.8504 in | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 2900 rpm | N/A 3300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ320EMAC4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 47 mm1.8504 in | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 2900 rpm | N/A 3300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2320EMAC3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.874 in | N/A 73 mm2.8740 in | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU320EMAC4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 47 mm1.8504 in | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 2900 rpm | N/A 3300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU320EMAC3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 47 mm1.8504 in | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 2900 rpm | N/A 3300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.874 in | N/A 73 mm2.8740 in | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2400 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.874 in | N/A 73 mm2.8740 in | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2400 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 47 mm1.8504 in | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3600 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 47 mm1.8504 in | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3600 rpm | N/A 2.5 mm0.100 in |
N/A
|