Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NUP2310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2 mm0.079 in N/A
NJ2310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2 mm0.079 in N/A
NU2310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2 mm0.079 in N/A
NUP2310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2 mm0.079 in N/A
N211ETP N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
NJ211ETP N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
NU211ETP N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
NUP211ETP N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
N211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
NJ211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
NU211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
NUP211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
NJ2211ETP N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A
NU2211ETP N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A
NUP2211ETP N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A
NJ2211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A
NU2211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A
NUP2211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A
N311ETP N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2 mm0.079 in N/A
NJ311ETP N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2 mm0.079 in N/A
NU311ETP N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2 mm0.079 in N/A
NUP311ETP N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2 mm0.079 in N/A
N311ETPC3 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2 mm0.079 in N/A
NJ311ETPC3 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2 mm0.079 in N/A
NU311ETPC3 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2 mm0.079 in N/A
Unit of Measure
« 6 7 8 9 10 »