d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NU2313EJ | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.080 in |
N/A
|
| NJ313EJ | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 204000 N45900 lbf | N/A 196000 N44100 lbf | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.080 in |
N/A
|
| NJ2313EJ | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.080 in |
N/A
|
| NU2313EMA | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.080 in |
N/A
|
| NU2313EMAC3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.080 in |
N/A
|
| NU313EMA | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 196000 N44100 lbf | N/A 204000 N45900 lbf | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.080 in |
N/A
|
| NU313EMAC3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 196000 N44100 lbf | N/A 204000 N45900 lbf | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.080 in |
N/A
|
| NU2313EMAC4 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.080 in |
N/A
|
| N313ETP | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ313ETP | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NU313ETP | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NUP313ETP | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| N313ETPC3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ313ETPC3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NU313ETPC3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NUP313ETPC3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ313ETPC4 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ2313ETP | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NU2313ETP | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NUP2313ETP | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ2313ETPC3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NU2313ETPC3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NUP2313ETPC3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ2313ETPC4 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 48 mm1.8898 in | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm | N/A 2.1 mm0.083 in |
N/A
|
| N214ETP | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 140800 N | N/A 121200 N | N/A 3900 rpm | N/A 4700 rpm | N/A 1.5 mm0.059 in |
N/A
|