d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NJ303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU2303ETP | N/A 17 mm | N/A 47 mm1.8504 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 29700 N | N/A 32800 N | N/A 9100 rpm | N/A 11000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP2303ETP | N/A 17 mm | N/A 47 mm1.8504 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 29700 N | N/A 32800 N | N/A 9100 rpm | N/A 11000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU2303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 29700 N | N/A 32800 N | N/A 9100 rpm | N/A 11000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP2303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 29700 N | N/A 32800 N | N/A 9100 rpm | N/A 11000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| N204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| N204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ2204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU2204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP2204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ2204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU2204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP2204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm | N/A 0.6 mm0.024 in |
N/A
|
| N304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm | N/A 0.6 mm0.024 in |
N/A
|