d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NU2218EJ | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 322000 N72400 lbf | N/A 275000 N61800 lbf | N/A 3100 rpm | N/A 3600 rpm | N/A 2 mm0.100 in |
N/A
|
| NJ2218EJ | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 322000 N72400 lbf | N/A 275000 N61800 lbf | N/A 3100 rpm | N/A 3600 rpm | N/A 2 mm0.100 in |
N/A
|
| NU2218EMA | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 322000 N72400 lbf | N/A 275000 N61900 lbf | N/A 3100 rpm | N/A 3600 rpm | N/A 2 mm0.080 in |
N/A
|
| NU2218EMAC3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 322000 N72400 lbf | N/A 275000 N61900 lbf | N/A 3100 rpm | N/A 3600 rpm | N/A 2 mm0.080 in |
N/A
|
| NUP2218EMA | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 322000 N72400 lbf | N/A 275000 N61900 lbf | N/A 3100 rpm | N/A 3600 rpm | N/A 2 mm0.080 in |
N/A
|
| NJ2318EMA | N/A 90 mm | N/A 190 mm7.4803 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2600 rpm | N/A 3000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ318EMA | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3200 rpm | N/A 3700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2318EMA | N/A 90 mm | N/A 190 mm7.4803 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2600 rpm | N/A 3000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU318EMA | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3200 rpm | N/A 3700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2318EMAC3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2600 rpm | N/A 3000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2318EMAC4 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2600 rpm | N/A 3000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ318EMAC3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3200 rpm | N/A 3700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2318EMAC3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2600 rpm | N/A 3000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU318EMAC4 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3200 rpm | N/A 3700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU318EMAC3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3200 rpm | N/A 3700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU318EJ | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3500 rpm | N/A 4000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ318EJ | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3500 rpm | N/A 4000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2318EJ | N/A 90 mm | N/A 190 mm7.4803 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2900 rpm | N/A 3300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2318EJ | N/A 90 mm | N/A 190 mm7.4803 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2900 rpm | N/A 3300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ318EMAC4 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 362000 N81500 lbf | N/A 359000 N80700 lbf | N/A 3500 rpm | N/A 4000 rpm | N/A 3 mm0.120 in |
N/A
|
| NJ219EMA | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3100 rpm | N/A 3600 rpm | N/A 2 mm0.100 in |
N/A
|
| NJ2219EMA | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 2700 rpm | N/A 3100 rpm | N/A 2 mm0.100 in |
N/A
|
| NU219EMA | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3100 rpm | N/A 3600 rpm | N/A 2 mm0.100 in |
N/A
|
| NU2219EMA | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 2700 rpm | N/A 3100 rpm | N/A 2 mm0.100 in |
N/A
|
| NJ2219EMAC3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 2700 rpm | N/A 3100 rpm | N/A 2 mm0.100 in |
N/A
|