Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU220EMA N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3000 rpm N/A 3500 rpm N/A 2 mm0.100 in N/A
NU2220EMA N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2500 rpm N/A 2900 rpm N/A 2 mm0.100 in N/A
NJ2220EMAC3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2500 rpm N/A 2900 rpm N/A 2 mm0.100 in N/A
NU220EMAC3 N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3000 rpm N/A 3500 rpm N/A 2 mm0.100 in N/A
NU2220EMAC3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2500 rpm N/A 2900 rpm N/A 2 mm0.100 in N/A
NJ220EMAC3 N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3000 rpm N/A 3500 rpm N/A 2 mm0.100 in N/A
NJ220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3300 rpm N/A 3900 rpm N/A 2 mm0.100 in N/A
NJ2220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2800 rpm N/A 3100 rpm N/A 2 mm0.100 in N/A
NU220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3300 rpm N/A 3900 rpm N/A 2 mm0.100 in N/A
NU2220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2800 rpm N/A 3100 rpm N/A 2 mm0.100 in N/A
NJ320EMA N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 2900 rpm N/A 3300 rpm N/A 2.5 mm0.100 in N/A
NJ2320EMA N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.5 mm0.100 in N/A
NU2320EMA N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.5 mm0.100 in N/A
NU320EMA N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 2900 rpm N/A 3300 rpm N/A 2.5 mm0.100 in N/A
NJ2320EMAC3 N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.5 mm0.100 in N/A
NJ2320EMAC4 N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.5 mm0.100 in N/A
NJ320EMAC3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 2900 rpm N/A 3300 rpm N/A 2.5 mm0.100 in N/A
NJ320EMAC4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 2900 rpm N/A 3300 rpm N/A 2.5 mm0.100 in N/A
NU2320EMAC3 N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.5 mm0.100 in N/A
NU320EMAC4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 2900 rpm N/A 3300 rpm N/A 2.5 mm0.100 in N/A
NU320EMAC3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 2900 rpm N/A 3300 rpm N/A 2.5 mm0.100 in N/A
NJ2320EJ N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2400 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A
NU2320EJ N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2400 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A
NJ320EJ N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3600 rpm N/A 2.5 mm0.100 in N/A
NU320EJ N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3600 rpm N/A 2.5 mm0.100 in N/A
Unit of Measure
« 21 22 23 24 25 »