d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NUP2324EMA | N/A 120 mm | N/A 260 mm10.2362 in | N/A 74.044 mm2.9151 in | N/A 86 mm3.3858 in | N/A 1040000 N234000 lbf | N/A 902000 N203000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2324EMA | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 86 mm3.3858 in | N/A 1040000 N234000 lbf | N/A 902000 N203000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU324EMA | N/A 120 mm | N/A 260 mm10.2362 in | N/A 55 mm2.1654 in | N/A 55 mm2.1654 in | N/A 614000 N138000 lbf | N/A 594000 N134000 lbf | N/A 2300 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2324EMAC3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 86 mm3.3858 in | N/A 1040000 N234000 lbf | N/A 902000 N203000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2324EMAC4 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 86 mm3.3858 in | N/A 1040000 N234000 lbf | N/A 902000 N203000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ324EMAC3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 55 mm2.1654 in | N/A 55 mm2.1654 in | N/A 614000 N138000 lbf | N/A 594000 N134000 lbf | N/A 2300 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ324EMAC4 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 55 mm2.1654 in | N/A 55 mm2.1654 in | N/A 614000 N138000 lbf | N/A 594000 N134000 lbf | N/A 2300 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2324EMAC4 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 86 mm3.3858 in | N/A 1040000 N234000 lbf | N/A 902000 N203000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU324EMAC4 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 55 mm2.1654 in | N/A 55 mm2.1654 in | N/A 614000 N138000 lbf | N/A 594000 N134000 lbf | N/A 2300 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2324EMAC3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 86 mm3.3858 in | N/A 1040000 N234000 lbf | N/A 902000 N203000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU324EMAC3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 55 mm2.1654 in | N/A 55 mm2.1654 in | N/A 614000 N138000 lbf | N/A 594000 N134000 lbf | N/A 2300 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ324EJ | N/A 120 mm | N/A 260 mm10.2362 in | N/A 55 mm2.1654 in | N/A 55 mm2.1654 in | N/A 614000 N138000 lbf | N/A 594000 N134000 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU324EJ | N/A 120 mm | N/A 260 mm10.2362 in | N/A 55 mm2.1654 in | N/A 55 mm2.1654 in | N/A 614000 N138000 lbf | N/A 594000 N134000 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2324EMAC5 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 86 mm3.3858 in | N/A 1040000 N234000 lbf | N/A 902000 N203000 lbf | N/A 1900 rpm | N/A 2100 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU1026MA | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 251000 N56500 lbf | N/A 197000 N44300 lbf | N/A 2900 rpm | N/A 3500 rpm | N/A 2 mm0.080 in |
N/A
|
| NU1026MAC3 | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 251000 N56500 lbf | N/A 197000 N44300 lbf | N/A 2900 rpm | N/A 3500 rpm | N/A 2 mm0.080 in |
N/A
|
| NJ2226EMA | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 750000 N169000 lbf | N/A 603000 N136000 lbf | N/A 2000 rpm | N/A 2300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ226EMA | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 2400 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2226EMA | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 750000 N169000 lbf | N/A 603000 N136000 lbf | N/A 2000 rpm | N/A 2300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU226EMA | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 2400 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2226EMAC3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 750000 N169000 lbf | N/A 603000 N136000 lbf | N/A 2000 rpm | N/A 2300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ226EMAC3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 2400 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2226EMAC3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 750000 N169000 lbf | N/A 603000 N136000 lbf | N/A 2000 rpm | N/A 2300 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU226EMAC3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 2400 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2226EJ | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 750000 N169000 lbf | N/A 603000 N136000 lbf | N/A 2200 rpm | N/A 2400 rpm | N/A 2.5 mm0.100 in |
N/A
|