d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| N304ETPC3 | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ304ETPC3 | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU304ETPC3 | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP304ETPC3 | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ2304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU2304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP2304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ2304ETPC3 | N/A 20 mm | N/A 52 mm2.0472 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU2304ETPC3 | N/A 20 mm | N/A 52 mm2.0472 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP2304ETPC3 | N/A 20 mm | N/A 52 mm2.0472 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm | N/A 0.6 mm0.024 in |
N/A
|
| N205ETP | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ205ETP | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU205ETP | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP205ETP | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm | N/A 0.6 mm0.024 in |
N/A
|
| N205ETPC3 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ205ETPC3 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU205ETPC3 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP205ETPC3 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ2205ETP | N/A 25 mm | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU2205ETP | N/A 25 mm | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP2205ETP | N/A 25 mm | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NJ2205ETPC3 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NU2205ETPC3 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm | N/A 0.6 mm0.024 in |
N/A
|
| NUP2205ETPC3 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm | N/A 0.6 mm0.024 in |
N/A
|
| N305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm | N/A 1.1 mm0.043 in |
N/A
|