Single Row CRB EJ Steel Cage Product Image
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A 0.6 mm0.024 in N/A
NUP2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A 0.6 mm0.024 in N/A
N306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A
NJ306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A
NU306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A
NUP306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A
N306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A
NJ306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A
NU306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A
NUP306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A
NJ2306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A
NU2306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A
NUP2306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A
NJ2306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A
NU2306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A
NUP2306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A
N207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.6 mm0.024 in N/A
NJ207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.6 mm0.024 in N/A
NU207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.6 mm0.024 in N/A
NUP207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.6 mm0.024 in N/A
N207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.6 mm0.024 in N/A
NJ207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.6 mm0.024 in N/A
NU207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.6 mm0.024 in N/A
NUP207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.6 mm0.024 in N/A
NJ2207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.6 mm0.024 in N/A
Unit of Measure
1 2 3 4 5 »