d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NU208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 77600 N | N/A 72300 N | N/A 5300 rpm | N/A 6300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 77600 N | N/A 72300 N | N/A 5300 rpm | N/A 6300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 77600 N | N/A 72300 N | N/A 5300 rpm | N/A 6300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 77600 N | N/A 72300 N | N/A 5300 rpm | N/A 6300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 77600 N | N/A 72300 N | N/A 5300 rpm | N/A 6300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 77600 N | N/A 72300 N | N/A 5300 rpm | N/A 6300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 80400 N | N/A 82200 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NJ308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 80400 N | N/A 82200 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NU308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 80400 N | N/A 82200 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NUP308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 80400 N | N/A 82200 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.5 mm0.059 in |
N/A
|
| N308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 80400 N | N/A 82200 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NJ308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 80400 N | N/A 82200 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NU308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 80400 N | N/A 82200 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NUP308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 80400 N | N/A 82200 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NJ2308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 121100 N | N/A 113100 N | N/A 5000 rpm | N/A 5900 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NU2308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 121100 N | N/A 113100 N | N/A 5000 rpm | N/A 5900 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NUP2308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 121100 N | N/A 113100 N | N/A 5000 rpm | N/A 5900 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NJ2308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 121100 N | N/A 113100 N | N/A 5000 rpm | N/A 5900 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NU2308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 121100 N | N/A 113100 N | N/A 5000 rpm | N/A 5900 rpm | N/A 1.5 mm0.059 in |
N/A
|
| NUP2308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 121100 N | N/A 113100 N | N/A 5000 rpm | N/A 5900 rpm | N/A 1.5 mm0.059 in |
N/A
|
| N209ETP | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 66400 N | N/A 63049 N | N/A 5800 rpm | N/A 7000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ209ETP | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 66400 N | N/A 63049 N | N/A 5800 rpm | N/A 7000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU209ETP | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 66400 N | N/A 63049 N | N/A 5800 rpm | N/A 7000 rpm | N/A 1.1 mm0.043 in |
N/A
|