Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A 1.1 mm0.043 in N/A
NJ210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A 1.1 mm0.043 in N/A
NU210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A 1.1 mm0.043 in N/A
NUP210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A 1.1 mm0.043 in N/A
N210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A 1.1 mm0.043 in N/A
NJ210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A 1.1 mm0.043 in N/A
NU210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A 1.1 mm0.043 in N/A
NUP210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A 1.1 mm0.043 in N/A
NJ2210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A 1.1 mm0.043 in N/A
NU2210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A 1.1 mm0.043 in N/A
NUP2210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A 1.1 mm0.043 in N/A
NJ2210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A 1.1 mm0.043 in N/A
NU2210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A 1.1 mm0.043 in N/A
NUP2210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A 1.1 mm0.043 in N/A
N310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A 2 mm0.079 in N/A
NJ310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A 2 mm0.079 in N/A
NU310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A 2 mm0.079 in N/A
NUP310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A 2 mm0.079 in N/A
N310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A 2 mm0.079 in N/A
NJ310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A 2 mm0.079 in N/A
NU310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A 2 mm0.079 in N/A
NUP310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A 2 mm0.079 in N/A
NJ310ETPC4 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A 2 mm0.079 in N/A
NJ2310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2 mm0.079 in N/A
NU2310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2 mm0.079 in N/A
Unit of Measure
« 6 7 8 9 10 »