d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 250RIN91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A
|
| 250RIJ91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A
|
| 250RIF91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A
|
| 250RIT91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A
|
| 250RU93AA774R3 | N/A 250 mm | N/A 520 mm20.4724 in | N/A 196.85 mm7.7500 in | N/A 196.85 mm7.7500 in | N/A 5470000 N1230000 lbf | N/A 3520000 N791000 lbf | N/A 610 rpm | N/A 660 rpm | N/A 5.1 mm0.200 in |
N/A
|
| 100RIU435OO771R3 | N/A 254 mm | N/A 400.050 mm15.7500 in | N/A 79.38 mm3.1252 in | N/A 79.38 mm3.1252 in | N/A 1810000 N407000 lbf | N/A 1160000 N261000 lbf | N/A 790 rpm | N/A 890 rpm | N/A 5.1 mm0.200 in |
N/A
|
| 260RU30OC1268R3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 104 mm4.0945 in | N/A 2630000 N591000 lbf | N/A 1530000 N344000 lbf | N/A 750 rpm | N/A 830 rpm | N/A 4 mm0.200 in |
N/A
|
| 260RU92OA1175R3 | N/A 260 mm | N/A 480 mm18.8976 in | N/A 158.75 mm6.2500 in | N/A 158.75 mm6.2500 in | N/A 4410000 N991000 lbf | N/A 2770000 N623000 lbf | N/A 640 rpm | N/A 700 rpm | N/A 5 mm0.200 in |
N/A
|
| 280RU30R3 | N/A 280 mm | N/A 420 mm16.5354 in | N/A 106 mm4.1732 in | N/A 106 mm4.1732 in | N/A 3040000 N683000 lbf | N/A 1690000 N380000 lbf | N/A 670 rpm | N/A 740 rpm | N/A 3 mm0.100 in |
N/A
|
| 280RU30R4 | N/A 280 mm | N/A 420 mm16.5354 in | N/A 106 mm4.1732 in | N/A 106 mm4.1732 in | N/A 3040000 N683000 lbf | N/A 1690000 N380000 lbf | N/A 670 rpm | N/A 740 rpm | N/A |
N/A
|
| 280RU30 R3 | N/A 280 mm | N/A 420 mm16.5354 in | N/A 106 mm4.1732 in | N/A 106 mm4.1732 in | N/A 3040000 N683000 lbf | N/A 1690000 N380000 lbf | N/A 670 rpm | N/A 740 rpm | N/A 3 mm0.100 in |
N/A
|
| 280RU51R3 | N/A 280 mm | N/A 460 mm18.1102 in | N/A 63 mm2.4803 in | N/A 63 mm2.4803 in | N/A 1340000 N301000 lbf | N/A 954000 N214000 lbf | N/A 690 rpm | N/A 810 rpm | N/A 3 mm0.100 in |
N/A
|
| 280RU91OD1268 | N/A 280 mm | N/A 460 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2410000 N542000 lbf | N/A 620 rpm | N/A 680 rpm | N/A 4 mm0.200 in |
N/A
|
| 280RU91OD1268R2 | N/A 280 mm | N/A 460 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2110000 N474000 lbf | N/A 620 rpm | N/A 680 rpm | N/A 4 mm0.200 in |
N/A
|
| 280RU91OD1268R3 | N/A 280 mm | N/A 460 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2110000 N474000 lbf | N/A 620 rpm | N/A 680 rpm | N/A 4 mm0.200 in |
N/A
|
| 280RU91OD1268R7 | N/A 280 mm | N/A 460 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2110000 N474000 lbf | N/A 620 rpm | N/A 680 rpm | N/A 4 mm0.200 in |
N/A
|
| 280RU91OE1792R3 | N/A 280 mm | N/A 460 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2110000 N474000 lbf | N/A 620 rpm | N/A 680 rpm | N/A 4 mm0.200 in |
N/A
|
| 280RU91OD1268 R3 | N/A 280 mm | N/A 460 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2410000 N542000 lbf | N/A 620 rpm | N/A 680 rpm | N/A 4 mm0.200 in |
N/A
|
| 280RU91OD1268 R7 | N/A 280 mm | N/A 460 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2410000 N542000 lbf | N/A 620 rpm | N/A 680 rpm | N/A 4 mm0.200 in |
N/A
|
| 280RU51 R3 | N/A 280 mm | N/A 460 mm18.1102 in | N/A 63 mm2.4803 in | N/A 63 mm2.4803 in | N/A 1340000 N301000 lbf | N/A 954000 N214000 lbf | N/A 690 rpm | N/A 810 rpm | N/A 3 mm0.100 in |
N/A
|
| 280RU92AC1112 | N/A 280 mm | N/A 500 mm19.685 in | N/A 165.1 mm6.5000 in | N/A 165.1 mm6.5000 in | N/A 5180000 N1160000 lbf | N/A 3630000 N816000 lbf | N/A 570 rpm | N/A 610 rpm | N/A 4 mm0.200 in |
N/A
|
| 280RU92AC1112R3 | N/A 280 mm | N/A 500 mm19.685 in | N/A 165.1 mm6.5000 in | N/A 165.1 mm6.5000 in | N/A 5220000 N1170000 lbf | N/A 3150000 N708000 lbf | N/A 570 rpm | N/A 610 rpm | N/A 5.2 mm0.200 in |
N/A
|
| 300RU30OA107R3 | N/A 300 mm | N/A 460 mm18.1102 in | N/A 118 mm4.6457 in | N/A 118 mm4.6457 in | N/A 3640000 N818000 lbf | N/A 1990000 N447000 lbf | N/A 600 rpm | N/A 660 rpm | N/A 4 mm0.200 in |
N/A
|
| 300RU30R4 | N/A 300 mm | N/A 460 mm18.1102 in | N/A 118 mm4.6457 in | N/A 118 mm4.6457 in | N/A 3640000 N818000 lbf | N/A 1990000 N447000 lbf | N/A 600 rpm | N/A 660 rpm | N/A |
N/A
|
| 300RU92AD1112R3 | N/A 300 mm | N/A 540 mm21.2598 in | N/A 177.8 mm7.0000 in | N/A 177.8 mm7.0000 in | N/A 6150000 N1380000 lbf | N/A 3700000 N832000 lbf | N/A 500 rpm | N/A 540 rpm | N/A 5.2 mm0.200 in |
N/A
|