CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

190RIN91R3 N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A
190RIJ91R3 N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A
190RIF91R3 N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A
190RIT91R3 N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A
190RJ92R4 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A
190RU92 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RU92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RN92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RJ92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RF92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RT92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RIU92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RIN92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RIJ92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RIF92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
190RIT92R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
200RU30R3 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1540000 N346000 lbf N/A 924000 N208000 lbf N/A 1100 rpm N/A 1200 rpm N/A 2 mm0.100 in N/A
200RU30 R3 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1540000 N346000 lbf N/A 924000 N208000 lbf N/A 1100 rpm N/A 1200 rpm N/A 2 mm0.100 in N/A
200RJ91R3 N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A
200RU91BO858R3 N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A
200RU91CO109R3 N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3.8 mm0.100 in N/A
200RU91OB127R3 N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A
200RU91R4 N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A
200RU91R3 N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
200RN91R3 N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A
Unit of Measure
1 2 3 4 5 »