- Ideal choice where the shaft is not practical to use as inner raceway.
- Designed to meet established inch tolerances.
- Maximum shaft fillet radius cannot exceed inner-ring bore chamfer as shown.
- Optional centralized lubrication groove (bore) or through hole available – specify when ordering.
- Designed to be axially clamped against shoulder for loose transition fit on shaft.
- After mounting, for tight transition fit (keeping inner ring from rotating relative to shaft), inner-ring O.D. must not exceed raceway diameter on matching bearing.
- After mounting, if O.D. of inner ring exceeds the required raceway diameter for matching bearing, ring should be ground to proper diameter while mounted on shaft.
- Unmarked end of inner ring to be assembled against the shaft shoulder to ensure clearing the maximum allowable shaft fillet as indicated in tables shown.
Unit of Measure
1
Part Number |
Shaft Diameter |
Dimension D |
Dimension F |
Dimension B |
Max. Loose Transition Fit S |
CAD |
|---|---|---|---|---|---|---|
| IR-506032 | N/A 3.125 in | N/A 3.125 in79.375 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 3.1246 in79.365 mm |
N/A
|
| IR-526032 | N/A 3.25 in | N/A 3.250 in82.55 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 3.2495 in82.537 mm |
N/A
|
| IR-526432 | N/A 3.25 in | N/A 3.250 in82.55 mm | N/A 4 in101.600 mm | N/A 2 in50.8 mm | N/A 3.2495 in82.537 mm |
N/A
|
| IR-546432 | N/A 3.375 in | N/A 3.375 in85.725 mm | N/A 4 in101.600 mm | N/A 2 in50.8 mm | N/A 3.3745 in85.712 mm |
N/A
|
| IR-566432 | N/A 3.50 in | N/A 3.500 in88.9 mm | N/A 4 in101.600 mm | N/A 2 in50.8 mm | N/A 3.4995 in88.887 mm |
N/A
|
| IR-566832 | N/A 3.50 in | N/A 3.500 in88.9 mm | N/A 4.25 in107.95 mm | N/A 2 in50.8 mm | N/A 3.4995 in88.887 mm |
N/A
|
| IR-606832 | N/A 3.750 in | N/A 3.750 in95.25 mm | N/A 4.25 in107.95 mm | N/A 2 in50.8 mm | N/A 3.7495 in95.237 mm |
N/A
|
| IR-607236 | N/A 3.750 in | N/A 3.750 in95.25 mm | N/A 4.5000 in114.300 mm | N/A 2.2500 in57.150 mm | N/A 3.7495 in95.237 mm |
N/A
|
| IR-607240 | N/A 3.750 in | N/A 3.750 in95.25 mm | N/A 4.5000 in114.300 mm | N/A 2.5000 in63.500 mm | N/A 3.7495 in95.237 mm |
N/A
|
| IR-648036 | N/A 4 in | N/A 4.000 in101.6 mm | N/A 5 in127 mm | N/A 2.2500 in57.150 mm | N/A 3.9995 in101.587 mm |
N/A
|
| IR-648040 | N/A 4 in | N/A 4.000 in101.6 mm | N/A 5 in127 mm | N/A 2.5000 in63.500 mm | N/A 3.9995 in101.587 mm |
N/A
|
| IR-688036 | N/A 4.25 in | N/A 4.250 in107.95 mm | N/A 5 in127 mm | N/A 2.2500 in57.150 mm | N/A 4.2495 in107.937 mm |
N/A
|
| IR-728840 | N/A 4.50 in | N/A 4.500 in114.3 mm | N/A 5.5000 in139.700 mm | N/A 2.5000 in63.500 mm | N/A 4.4995 in114.287 mm |
N/A
|
| IR-728848 | N/A 4.50 in | N/A 4.500 in114.3 mm | N/A 5.5000 in139.700 mm | N/A 3 in76.2 mm | N/A 4.4995 in114.287 mm |
N/A
|
| IR-769248 | N/A 4.750 in | N/A 4.750 in120.65 mm | N/A 5.7500 in146.050 mm | N/A 3 in76.2 mm | N/A 4.7494 in120.635 mm |
N/A
|
| IR-809640 | N/A 5 in | N/A 5.000 in127 mm | N/A 6 in152.400 mm | N/A 2.5000 in63.500 mm | N/A 4.9994 in126.985 mm |
N/A
|
| IR-809648 | N/A 5 in | N/A 5.000 in127 mm | N/A 6 in152.400 mm | N/A 3 in76.2 mm | N/A 4.9994 in126.985 mm |
N/A
|
| IR-8810440 | N/A 5.5 in | N/A 5.500 in139.7 mm | N/A 6 1/2 in165.1 mm | N/A 2.5000 in63.500 mm | N/A 5.4994 in139.685 mm |
N/A
|
| IR-8810448 | N/A 5.5 in | N/A 5.500 in139.7 mm | N/A 6 1/2 in165.1 mm | N/A 3 in76.2 mm | N/A 5.4994 in139.685 mm |
N/A
|
| IR-9611648 | N/A 6.000 in | N/A 6.000 in152.4 mm | N/A 7-1/4 in184.150 mm | N/A 3 in76.2 mm | N/A 5.9994 in152.385 mm |
N/A
|
| IR-10412448 | N/A 6.5 in | N/A 6.5 in165.1 mm | N/A 7.7500 in196.850 mm | N/A 3 in76.2 mm | N/A 6.4994 in165.085 mm |
N/A
|
| IR-11213248 | N/A 7.000 in | N/A 7.000 in177.8 mm | N/A 8-1/4 in209.55 mm | N/A 3 in76.2 mm | N/A 6.9994 in177.785 mm |
N/A
|
| IR-12014048 | N/A 7.500 in | N/A 7.500 in190.5 mm | N/A 8-3/4 in222.250 mm | N/A 3 in76.2 mm | N/A 7.4994 in190.485 mm |
N/A
|
| IR-12814848 | N/A 8.000 in | N/A 8.000 in203.2 mm | N/A 9.25 in234.95 mm | N/A 3 in76.2 mm | N/A 7.9994 in203.185 mm |
N/A
|
Unit of Measure
1