
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Material:
- "TA" - Aluminum Alloy per AMS-QQ-A-200/3 or AMS-QQ-A-225/6 (2024-T851 or 2024-T8511) - chemical film treatment per MIL-DTL-5541- AT 3200 Bearing Liner System, permanently bonded to bearing inside diameter and flange face. Qualified to SAE-AS81820 Type A.
- "TC" - Corrosion Resistant Steel, AMS 5643 (17-4 PH) Condition H-1150 per AMS-H-6875 - passivated per AMS 2700 method 1, type 2 or type 8, or ASTM A 967 - AT 3200 Bearing Liner System, permanently bonded to bearing inside diameter and flange face. Qualified to SAE-AS81820 Type A. Options:
- "P" indicates cadmium plating per AMS-QQ-P-416 Class 2, Type II (17-4 PH only)(ex.: AJB-4TC-008P)
- "E" indicates Zinc-Nickel plating per AMS 2417 Type 2 (17-4 PH only) (ex.: AJB-4TC-008E)
- "D1" indicates a .010" oversize outside diameter (ex.: AJB-4TA-008D1)
- "D2" indicates a .020" oversize outside diameter (ex.: AJB-4TA-008D2)
Part Number |
SAE Part Number |
B - Bore Diameter |
D - Outside Diameter |
L - Sleeve Length |
Material |
CAD |
|---|---|---|---|---|---|---|
| AJB-4TA-005 | N/A M81934/1-04A005 | N/A .2515 in | N/A .3760 in | N/A .156 in | N/A Aluminum |
N/A
|
| AJB-4TA-005D1 | N/A M81934/1-04A005T | N/A .2515 in | N/A .3860 in | N/A .156 in | N/A Aluminum |
N/A
|
| AJB-4TA-005D2 | N/A M81934/1-04A005U | N/A .2515 in | N/A .3960 in | N/A .156 in | N/A Aluminum |
N/A
|
| AJB-4TC-005 | N/A M81934/1-04C005 | N/A .2515 in | N/A .3760 in | N/A .156 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-005D1 | N/A M81934/1-04C005T | N/A .2515 in | N/A .3860 in | N/A .156 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-005D2 | N/A M81934/1-04C005U | N/A .2515 in | N/A .3960 in | N/A .156 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-005E | N/A M81934/1-04C005E | N/A .2515 in | N/A .3760 in | N/A .156 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-005ED1 | N/A M81934/1-04C005ET | N/A .2515 in | N/A .3860 in | N/A .156 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-005ED2 | N/A M81934/1-04C005EU | N/A .2515 in | N/A .3960 in | N/A .156 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-005P | N/A M81934/1-04C005P | N/A .2515 in | N/A .3760 in | N/A .156 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-005PD1 | N/A M81934/1-04C005PT | N/A .2515 in | N/A .3860 in | N/A .156 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-005PD2 | N/A M81934/1-04C005PU | N/A .2515 in | N/A .3960 in | N/A .156 in | N/A Stainless Steel |
N/A
|
| AJB-4TA-006 | N/A M81934/1-04A006 | N/A .2515 in | N/A .3760 in | N/A .187 in | N/A Aluminum |
N/A
|
| AJB-4TA-006D1 | N/A M81934/1-04A006T | N/A .2515 in | N/A .3860 in | N/A .187 in | N/A Aluminum |
N/A
|
| AJB-4TA-006D2 | N/A M81934/1-04A006U | N/A .2515 in | N/A .3960 in | N/A .187 in | N/A Aluminum |
N/A
|
| AJB-4TC-006 | N/A M81934/1-04C006 | N/A .2515 in | N/A .3760 in | N/A .187 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-006D1 | N/A M81934/1-04C006T | N/A .2515 in | N/A .3860 in | N/A .187 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-006D2 | N/A M81934/1-04C006U | N/A .2515 in | N/A .3960 in | N/A .187 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-006E | N/A M81934/1-04C006E | N/A .2515 in | N/A .3760 in | N/A .187 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-006ED1 | N/A M81934/1-04C006ET | N/A .2515 in | N/A .3860 in | N/A .187 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-006ED2 | N/A M81934/1-04C006EU | N/A .2515 in | N/A .3960 in | N/A .187 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-006P | N/A M81934/1-04C006P | N/A .2515 in | N/A .3760 in | N/A .187 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-006PD1 | N/A M81934/1-04C006PT | N/A .2515 in | N/A .3860 in | N/A .187 in | N/A Stainless Steel |
N/A
|
| AJB-4TC-006PD2 | N/A M81934/1-04C006PU | N/A .2515 in | N/A .3960 in | N/A .187 in | N/A Stainless Steel |
N/A
|
| AJB-4TA-007 | N/A M81934/1-04A007 | N/A .2515 in | N/A .3760 in | N/A .218 in | N/A Aluminum |
N/A
|