The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints.

See attached Assembly Instructions for repair procedure.

D303 Stainless Steel Ujoint
Unit of Measure
1 

Part Number

Description 

Coupling Size

Material

68514449989 N/A D/HD2-RIVET PINS-SET OF 25 N/A D / HD2 N/A Steel
68514449990 N/A D/HD3-RIVET PINS-SET OF 25 N/A D / HD3 N/A Steel
68514449991 N/A D/HD4-RIVET PINS-SET OF 25 N/A D / HD4 N/A Steel
68514449992 N/A D/HD5-RIVET PINS-SET OF 25 N/A D / HD5 N/A Steel
68514449993 N/A D/HD6-RIVET PINS-SET OF 25 N/A D / HD6 N/A Steel
68514449994 N/A D/HD7-RIVET PINS-SET OF 25 N/A D / HD7 N/A Steel
68514449995 N/A D/HD8-RIVET PINS-SET OF 25 N/A D / HD8 N/A Steel
68514449996 N/A D/HD10-RIVET PINS-SET OF 10 N/A D / HD10 N/A Steel
68514449997 N/A D/HD11-RIVET PINS-SET OF 10 N/A D / HD11 N/A Steel
68514449998 N/A D/HD12-RIVET PINS-SET OF 10 N/A D / HD12 N/A Steel
68514449999 N/A D/HD13-RIVET PINS-SET OF 10 N/A D / HD13 N/A Steel
68514450000 N/A D/HD14-RIVET PINS-SET OF 10 N/A D / HD14 N/A Steel
Unit of Measure
1