Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 467 - 453-B | N/A 455 | N/A 1 7/8 in47.625 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 466-S - 453-B | N/A 455 | N/A 2 3/16 in55.563 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 469 - 453XB | N/A 455 | N/A 2 1/4 in57.150 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 464A - 453XB | N/A 455 | N/A 1 5/8 in41.275 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 466 - 453XB | N/A 455 | N/A 2.1649 in54.988 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 465 - 453XB | N/A 455 | N/A 1.9685 in50 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 468 - 453XB | N/A 455 | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 467 - 453XB | N/A 455 | N/A 1 7/8 in47.625 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3439 in8.735 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 456 - 453XB | N/A 455 | N/A 2.1250 in53.975 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455W - 453XB | N/A 455 | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 455 - 453XB | N/A 455 | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455A - 453XB | N/A 455 | N/A 1 1/2 in38.1 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 461 - 453XB | N/A 455 | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 460 - 453XB | N/A 455 | N/A 1 3/4 in44.450 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462 - 453XB | N/A 455 | N/A 2 1/4 in57.150 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462A - 453XB | N/A 455 | N/A 2 1/4 in57.150 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 457 - 453XB | N/A 455 | N/A 1 9/16 in39.688 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 462W - 453XB | N/A 455 | N/A 2 1/4 in57.150 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 458 - 453XB | N/A 455 | N/A 1 3/4 in44.450 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 46780 - 46720-B | N/A 46700 | N/A 6.25 in158.750 mm | N/A 8 7/8 in225.425 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.5313 in13.495 mm | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 46790 - 46720-B | N/A 46700 | N/A 6 1/2 in165.1 mm | N/A 8 7/8 in225.425 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.5313 in13.495 mm | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 46792 - 46720-B | N/A 46700 | N/A 6.5625 in166.688 mm | N/A 8 7/8 in225.425 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.5313 in13.495 mm | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 482 - 472-B | N/A 475 | N/A 2 3/4 in69.850 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 477 - 472-B | N/A 475 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 478 - 472-B | N/A 475 | N/A 2.5591 in65.001 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|