Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L623149 - L623110-B | N/A L623100 | N/A 4 1/2 in114.300 mm | N/A 6 in152.400 mm | N/A 0.8438 in21.433 mm | N/A 0.6563 in16.670 mm | N/A 0.3438 in8.733 mm | N/A 26600 lbf118000 N | N/A 42300 lbf188000 N |
N/A
|
| LL103049 - LL103010-B | N/A LL103000 | N/A 1 3/4 in44.450 mm | N/A 2.8125 in71.438 mm | N/A 0.5000 in12.700 mm | N/A 0.3750 in9.525 mm | N/A 0.2350 in5.969 mm | N/A 8110 lbf36100 N | N/A 9790 lbf43600 N |
N/A
|
| LL582949 - LL582910-B | N/A LL582900 | N/A 29.0000 in736.600 mm | N/A 32.5000 in825.500 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 0.5000 in12.700 mm | N/A 95300 lbf424000 N | N/A 291000 lbf1300000 N |
N/A
|
| LM545848 - LM545810-B | N/A LM545800 | N/A 9.2460 in234.848 mm | N/A 12.3750 in314.325 mm | N/A 2.125 in53.975 mm | N/A 1.4375 in36.513 mm | N/A 0.8250 in20.955 mm | N/A 138000 lbf613000 N | N/A 213000 lbf949000 N |
N/A
|
| LM565943 - LM565910-B | N/A LM565900 | N/A 14.7500 in374.650 mm | N/A 20.5625 in522.288 mm | N/A 3.3125 in84.138 mm | N/A 2.4375 in61.913 mm | N/A 1.5000 in38.100 mm | N/A 313000 lbf1390000 N | N/A 663000 lbf2950000 N |
N/A
|
| LM654649 - LM654610-B | N/A LM654600 | N/A 11.2500 in285.750 mm | N/A 14.9960 in380.898 mm | N/A 2.5625 in65.088 mm | N/A 1.9375 in49.213 mm | N/A 1.0000 in25.400 mm | N/A 162000 lbf722000 N | N/A 387000 lbf1720000 N |
N/A
|
| M244249 - M244210-B | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 2.4375 in61.913 mm | N/A 1.9375 in49.213 mm | N/A 0.8750 in22.225 mm | N/A 156000 lbf695000 N | N/A 308000 lbf1370000 N |
N/A
|
| M244249A - M244210-B | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 2.6250 in66.675 mm | N/A 1.9375 in49.213 mm | N/A 0.8750 in22.225 mm | N/A 146000 lbf649000 N | N/A 279000 lbf1240000 N |
N/A
|