Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33895 - 33820-B | N/A 33800 | N/A 2.1250 in53.975 mm | N/A 3.6718 in93.264 mm | N/A 1.1250 in28.575 mm | N/A 0.8750 in22.225 mm | N/A 0.4063 in10.320 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N |
N/A
|
| 3478 - 3420-B | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3474 - 3420-B | N/A 3400 | N/A 1 3/16 in30.163 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3490 - 3420-B | N/A 3400 | N/A 1 1/2 in38.1 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3477 - 3420-B | N/A 3400 | N/A 1 5/16 in33.338 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3476 - 3420-B | N/A 3400 | N/A 1 1/4 in31.750 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3479 - 3420-B | N/A 3400 | N/A 1 7/16 in36.513 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3483 - 3420-B | N/A 3400 | N/A 1 5/16 in33.338 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3482 - 3420-B | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3480 - 3420-B | N/A 3400 | N/A 1.3780 in35.001 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 34306 - 34481-B | N/A 34000 | N/A 3.0625 in77.788 mm | N/A 4 13/16 in122.238 mm | N/A 0.9060 in23.012 mm | N/A 0.8437 in21.430 mm | N/A 0.3125 in7.938 mm | N/A 27200 lbf121000 N | N/A 30600 lbf136000 N |
N/A
|
| 34301 - 34481-B | N/A 34000 | N/A 3 in76.2 mm | N/A 4 13/16 in122.238 mm | N/A 0.9060 in23.012 mm | N/A 0.8437 in21.430 mm | N/A 0.3126 in7.940 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 34274 - 34481-B | N/A 34000 | N/A 2.7540 in69.952 mm | N/A 4 13/16 in122.238 mm | N/A 0.9060 in23.012 mm | N/A 0.8437 in21.430 mm | N/A 0.3125 in7.938 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 34275 - 34481-B | N/A 34000 | N/A 2.7559 in70 mm | N/A 4 13/16 in122.238 mm | N/A 0.9060 in23.012 mm | N/A 0.8437 in21.430 mm | N/A 0.3125 in7.938 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 34300 - 34481-B | N/A 34000 | N/A 3 in76.2 mm | N/A 4 13/16 in122.238 mm | N/A 0.9060 in23.012 mm | N/A 0.8437 in21.430 mm | N/A 0.3125 in7.938 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 3576 - 3525-B | N/A 3500 | N/A 1 5/8 in41.275 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3578 - 3525-B | N/A 3500 | N/A 1 3/4 in44.450 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3579 - 3525-B | N/A 3500 | N/A 1 11/16 in42.863 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3583 - 3525-B | N/A 3500 | N/A 1 1/2 in38.1 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3580 - 3525-B | N/A 3500 | N/A 1 1/2 in38.1 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3586 - 3525-B | N/A 3500 | N/A 1.7810 in45.237 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3585 - 3525-B | N/A 3500 | N/A 1 5/8 in41.275 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4370 in11.100 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3581 - 3525-B | N/A 3500 | N/A 1 3/8 in34.925 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3577 - 3525-B | N/A 3500 | N/A 1 5/8 in41.275 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 355X - 354-B | N/A 355 | N/A 1 3/4 in44.450 mm | N/A 3.3465 in85.001 mm | N/A 0.8540 in21.692 mm | N/A 0.6875 in17.463 mm | N/A 0.3125 in7.938 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|