Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 440 - 432-B | N/A 435 | N/A 1 1/2 in38.1 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 449 - 432-B | N/A 435 | N/A 1 3/8 in34.925 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 438 - 432-B | N/A 435 | N/A 1 3/4 in44.450 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 442-S - 432-B | N/A 435 | N/A 1.5748 in40 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 435 - 432-B | N/A 435 | N/A 1 3/4 in44.450 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 441 - 432-B | N/A 435 | N/A 1.3780 in35.001 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 444 - 432-B | N/A 435 | N/A 1 1/2 in38.1 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 447 - 432-B | N/A 435 | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 44143 - 44348-B | N/A 44000 | N/A 1 7/16 in36.513 mm | N/A 3.4843 in88.501 mm | N/A 0.9330 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44150 - 44348-B | N/A 44000 | N/A 1 1/2 in38.1 mm | N/A 3.4843 in88.501 mm | N/A 0.9330 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44156 - 44348-B | N/A 44000 | N/A 1 9/16 in39.688 mm | N/A 3.4843 in88.501 mm | N/A 0.9330 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44157 - 44348-B | N/A 44000 | N/A 1.5748 in40 mm | N/A 3.4843 in88.501 mm | N/A 0.9330 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44162 - 44348-B | N/A 44000 | N/A 1 5/8 in41.275 mm | N/A 3.4843 in88.501 mm | N/A 0.9330 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44158 - 44348-B | N/A 44000 | N/A 1 9/16 in39.688 mm | N/A 3.4843 in88.501 mm | N/A 0.9330 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 45291 - 45220-B | N/A 45200 | N/A 2 1/4 in57.150 mm | N/A 4.1250 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45290 - 45220-B | N/A 45200 | N/A 2 1/4 in57.150 mm | N/A 4.1250 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45285A - 45220-B | N/A 45200 | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45285 - 45220-B | N/A 45200 | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 460 - 453-B | N/A 455 | N/A 1 3/4 in44.450 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462 - 453-B | N/A 455 | N/A 2 1/4 in57.150 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 461 - 453-B | N/A 455 | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 456 - 453-B | N/A 455 | N/A 2.1250 in53.975 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 469 - 453-B | N/A 455 | N/A 2 1/4 in57.150 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455 - 453-B | N/A 455 | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455-S - 453-B | N/A 455 | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|