Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 09062 - 09195AB | N/A 9000 | N/A 5/8 in15.875 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 11162 - 11300-B | N/A 11000 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 0.6844 in17.384 mm | N/A 0.5625 in14.288 mm | N/A 0.2871 in7.292 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 12175 - 12303-B | N/A 12000 | N/A 1 3/4 in44.450 mm | N/A 3.0312 in76.992 mm | N/A 0.6750 in17.145 mm | N/A 0.4688 in11.908 mm | N/A 0.3593 in9.126 mm | N/A 11100 lbf49500 N | N/A 13100 lbf58100 N |
N/A
|
| EE126097 - 126150-B | N/A 126000 | N/A 9.6250 in244.475 mm | N/A 15.0000 in381.000 mm | N/A 3.0000 in76.200 mm | N/A 2.2500 in57.150 mm | N/A 1.375 in34.925 mm | N/A 204000 lbf907000 N | N/A 381000 lbf1690000 N |
N/A
|
| EE128111 - 128160-B | N/A 128000 | N/A 11.0312 in280.192 mm | N/A 16.0000 in406.400 mm | N/A 2.6643 in67.673 mm | N/A 2.1250 in53.975 mm | N/A 1.1250 in28.575 mm | N/A 195000 lbf868000 N | N/A 374000 lbf1660000 N |
N/A
|
| EE128110 - 128160-B | N/A 128000 | N/A 11.0312 in280.192 mm | N/A 16.0000 in406.400 mm | N/A 2.6643 in67.673 mm | N/A 2.1250 in53.975 mm | N/A 1.1250 in28.575 mm | N/A 208000 lbf924000 N | N/A 409000 lbf1820000 N |
N/A
|
| 1380 - 1328-B | N/A 1300 | N/A 7/8 in22.225 mm | N/A 2.0625 in52.388 mm | N/A 0.7940 in20.168 mm | N/A 0.5625 in14.288 mm | N/A 0.3560 in9.042 mm | N/A 10800 lbf47900 N | N/A 10900 lbf48300 N |
N/A
|
| 13890 - 13836-B | N/A 13800 | N/A 1.5150 in38.481 mm | N/A 2.5625 in65.088 mm | N/A 0.4688 in11.908 mm | N/A 0.3750 in9.525 mm | N/A 0.2340 in5.944 mm | N/A 6100 lbf27200 N | N/A 7430 lbf33000 N |
N/A
|
| 13889 - 13836-B | N/A 13800 | N/A 1 1/2 in38.1 mm | N/A 2.5625 in65.088 mm | N/A 0.4688 in11.908 mm | N/A 0.3750 in9.525 mm | N/A 0.2340 in5.944 mm | N/A 6100 lbf27200 N | N/A 7430 lbf33000 N |
N/A
|
| 14138A - 14276-B | N/A 14000 | N/A 1 3/8 in34.925 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14139 - 14276-B | N/A 14000 | N/A 1.3770 in34.976 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14137A - 14276-B | N/A 14000 | N/A 1 3/8 in34.925 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14131 - 14276-B | N/A 14000 | N/A 1 5/16 in33.338 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14118 - 14276-B | N/A 14000 | N/A 1.1811 in30 mm | N/A 2.7170 in69.012 mm | N/A 0.7560 in19.202 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14117A - 14276-B | N/A 14000 | N/A 1.1811 in30 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14125A - 14276-B | N/A 14000 | N/A 1 1/4 in31.750 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14130 - 14276-B | N/A 14000 | N/A 1 5/16 in33.338 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14116 - 14276-B | N/A 14000 | N/A 1.1900 in30.226 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 15125 - 15250-B | N/A 15000 | N/A 1 1/4 in31.750 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3437 in8.730 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15123 - 15250-B | N/A 15000 | N/A 1 1/4 in31.750 mm | N/A 2.5000 in63.500 mm | N/A 0.7500 in19.050 mm | N/A 0.6250 in15.875 mm | N/A 0.3087 in7.841 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15101 - 15250-B | N/A 15000 | N/A 1 in25.400 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3437 in8.730 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15118 - 15250-B | N/A 15000 | N/A 1.1895 in30.213 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3437 in8.730 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15580 - 15520-B | N/A 15500 | N/A 1.0625 in26.988 mm | N/A 2.2500 in57.150 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.3125 in7.938 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| 15590 - 15520-B | N/A 15500 | N/A 1 1/8 in28.575 mm | N/A 2.2500 in57.150 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.3215 in8.166 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| 15578 - 15520-B | N/A 15500 | N/A 1 in25.400 mm | N/A 2.2500 in57.150 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54500 N | N/A 11300 lbf50100 N |
N/A
|