Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93750 - 93125-B | N/A 93000 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 9380 - 9321-B | N/A 9300 | N/A 3 in76.2 mm | N/A 6.7500 in171.450 mm | N/A 1.8125 in46.038 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 81600 lbf363000 N | N/A 78800 lbf351000 N |
N/A
|
| 9386H - 9321-B | N/A 9300 | N/A 3.3125 in84.138 mm | N/A 6.7500 in171.450 mm | N/A 1.8125 in46.038 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 81600 lbf363000 N | N/A 78800 lbf351000 N |
N/A
|
| 938 - 932-B | N/A 935 | N/A 4 1/2 in114.300 mm | N/A 8.3750 in212.725 mm | N/A 2.6250 in66.675 mm | N/A 2.1250 in53.975 mm | N/A 0.9375 in23.813 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| 941 - 932-B | N/A 935 | N/A 4 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 2.6250 in66.675 mm | N/A 2.1250 in53.975 mm | N/A 0.9375 in23.813 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| 94700 - 94113-B | N/A 94000 | N/A 7 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.8750 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N |
N/A
|
| 94687 - 94113-B | N/A 94000 | N/A 6.8750 in174.625 mm | N/A 11.3750 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.8750 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N |
N/A
|
| 95528 - 95925-B | N/A 95000 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1.0000 in25.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 95525 - 95925-B | N/A 95000 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1.0000 in25.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 95475 - 95925-B | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1.0000 in25.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 95500 - 95925-B | N/A 95000 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1.0000 in25.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 98400 - 98788-B | N/A 98000 | N/A 4 in101.600 mm | N/A 7.874 in200 mm | N/A 1.9375 in49.213 mm | N/A 1.3750 in34.925 mm | N/A 1.0772 in27.361 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| 98350 - 98788-B | N/A 98000 | N/A 3 1/2 in88.900 mm | N/A 7.874 in200 mm | N/A 1.9375 in49.213 mm | N/A 1.3750 in34.925 mm | N/A 1.0772 in27.361 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| 99600 - 99100-B | N/A 99000 | N/A 6 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 1.8750 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| 99550 - 99100-B | N/A 99000 | N/A 5 1/2 in139.700 mm | N/A 10.0000 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 1.8750 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| 99587 - 99100-B | N/A 99000 | N/A 5.8750 in149.225 mm | N/A 10.0000 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 1.8750 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| 99575 - 99100-B | N/A 99000 | N/A 5.7500 in146.050 mm | N/A 10.0000 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 1.8750 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| 99537 - 99100-B | N/A 99000 | N/A 5.3750 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 1.8750 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| A2031 - A2126-B | N/A A2000 | N/A 0.3125 in7.938 mm | N/A 1.2595 in31.991 mm | N/A 0.4246 in10.785 mm | N/A 0.3125 in7.938 mm | N/A 0.1755 in4.458 mm | N/A 2430 lbf10800 N | N/A 2070 lbf9230 N |
N/A
|
| A4050 - A4138-B | N/A A4000 | N/A 1/2 in12.7 mm | N/A 1.3775 in34.989 mm | N/A 0.4326 in10.988 mm | N/A 0.3437 in8.730 mm | N/A 0.1823 in4.630 mm | N/A 2960 lbf13200 N | N/A 2580 lbf11500 N |
N/A
|
| A4059 - A4138-B | N/A A4000 | N/A 0.5901 in14.989 mm | N/A 1.3775 in34.989 mm | N/A 0.4326 in10.988 mm | N/A 0.3437 in8.730 mm | N/A 0.1823 in4.630 mm | N/A 2960 lbf13200 N | N/A 2580 lbf11500 N |
N/A
|
| A6062 - A6157-B | N/A A6000 | N/A 5/8 in15.875 mm | N/A 1.5745 in39.992 mm | N/A 0.4391 in11.153 mm | N/A 0.3750 in9.525 mm | N/A 0.1910 in4.851 mm | N/A 3020 lbf13400 N | N/A 2770 lbf12300 N |
N/A
|
| A6067 - A6157-B | N/A A6000 | N/A 0.6690 in16.993 mm | N/A 1.5745 in39.992 mm | N/A 0.4391 in11.153 mm | N/A 0.3750 in9.525 mm | N/A 0.1910 in4.851 mm | N/A 3020 lbf13400 N | N/A 2770 lbf12300 N |
N/A
|
| A6075 - A6157-B | N/A A6000 | N/A 3/4 in19.05 mm | N/A 1.5745 in39.992 mm | N/A 0.4391 in11.153 mm | N/A 0.3750 in9.525 mm | N/A 0.1910 in4.851 mm | N/A 3020 lbf13400 N | N/A 2770 lbf12300 N |
N/A
|
| H414249 - H414210-B | N/A H414200 | N/A 2 13/16 in71.438 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6550 in16.637 mm | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N |
N/A
|