Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

H414235 - H414210-B N/A H414200 N/A 2 1/2 in63.500 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6550 in16.637 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A
H715348 - H715310-B N/A H715300 N/A 3.0625 in77.788 mm N/A 5.5000 in139.700 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6875 in17.463 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
H715345 - H715310-B N/A H715300 N/A 2 13/16 in71.438 mm N/A 5.5000 in139.700 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6875 in17.463 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
H715343 - H715310-B N/A H715300 N/A 2 11/16 in68.263 mm N/A 5.5000 in139.700 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6875 in17.463 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
H715341 - H715310-B N/A H715300 N/A 2.6250 in66.675 mm N/A 5.5000 in139.700 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6875 in17.463 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
HH221442 - HH221410-B N/A HH221400 N/A 3.8750 in98.425 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 0.8750 in22.225 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
HH221447 - HH221410-B N/A HH221400 N/A 3.9363 in99.982 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 0.8750 in22.225 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
HH221449 - HH221410-B N/A HH221400 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 0.8750 in22.225 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
HH221440 - HH221410-B N/A HH221400 N/A 3 3/4 in95.250 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 0.8750 in22.225 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
HH221434 - HH221410-B N/A HH221400 N/A 3 1/2 in88.900 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 0.8750 in22.225 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
HH224332 - HH224310-B N/A HH224300 N/A 3.8750 in98.425 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 0.9375 in23.813 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A
HH224340 - HH224310-B N/A HH224300 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 0.9375 in23.813 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A
HM231136 - HM231115-B N/A HM231100 N/A 5.625 in142.875 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
HM231149 - HM231115-B N/A HM231100 N/A 5.8750 in149.225 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
HM231140 - HM231115-B N/A HM231100 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
HM231132 - HM231115-B N/A HM231100 N/A 5 1/2 in139.700 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
HM237545 - HM237510-B N/A HM237500 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.8750 in47.625 mm N/A 1.0625 in26.988 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
HM237542 - HM237510-B N/A HM237500 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.8750 in47.625 mm N/A 1.0625 in26.988 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
HM237532 - HM237510-B N/A HM237500 N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.8750 in47.625 mm N/A 1.0625 in26.988 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
HM535349 - HM535310-B N/A HM535300 N/A 6.7500 in171.450 mm N/A 10-1/4 in260.350 mm N/A 2.6250 in66.675 mm N/A 2.0625 in52.388 mm N/A 1.0000 in25.400 mm N/A 147000 lbf654000 N N/A 265000 lbf1180000 N N/A
HM804846 - HM804811-B N/A HM804800 N/A 1 7/8 in47.625 mm N/A 3.7500 in95.250 mm N/A 1.1563 in29.370 mm N/A 0.9457 in24.021 mm N/A 0.4386 in11.140 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A
HM807046 - HM807010-B N/A HM807000 N/A 2 in50.8 mm N/A 4.1250 in104.775 mm N/A 1.4375 in36.513 mm N/A 1.1250 in28.575 mm N/A 0.6250 in15.875 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A
HM813844 - HM813815-B N/A HM813800 N/A 2.6250 in66.675 mm N/A 5.1260 in130.200 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.7821 in19.865 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
HM89449 - HM89410-B N/A HM89400 N/A 1 7/16 in36.513 mm N/A 3 in76.2 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 0.4375 in11.113 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A
HM89448 - HM89410-B N/A HM89400 N/A 1 7/16 in36.513 mm N/A 3 in76.2 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 0.4375 in11.113 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A
Unit of Measure
« 21 22 23 24 25 »