Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 358 - 354-B | N/A 355 | N/A 1.7717 in45.001 mm | N/A 3.3465 in85.001 mm | N/A 0.8540 in21.692 mm | N/A 0.6875 in17.463 mm | N/A 0.3125 in7.938 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 355 - 354-B | N/A 355 | N/A 1 3/4 in44.450 mm | N/A 3.3465 in85.001 mm | N/A 0.8540 in21.692 mm | N/A 0.6875 in17.463 mm | N/A 0.3125 in7.938 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 3660 - 3620-B | N/A 3600 | N/A 0.8125 in20.638 mm | N/A 2.4375 in61.913 mm | N/A 1.1975 in30.417 mm | N/A 0.9375 in23.813 mm | N/A 0.3750 in9.525 mm | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N |
N/A
|
| 368 - 362-B | N/A 365 | N/A 2 in50.8 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 0.6250 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 369-S - 362-B | N/A 365 | N/A 1 7/8 in47.625 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 0.6250 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 369A - 362-B | N/A 365 | N/A 1 7/8 in47.625 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 0.6250 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 368-S - 362-B | N/A 365 | N/A 2.0312 in51.592 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 0.6250 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 368A - 362-B | N/A 365 | N/A 2 in50.8 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 0.6250 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 367 - 362-B | N/A 365 | N/A 1.7717 in45.001 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 0.6250 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 365-S - 362-B | N/A 365 | N/A 1 15/16 in49.213 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 0.6250 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 366 - 362-B | N/A 365 | N/A 1.9685 in50 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 0.6250 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 365 - 362-B | N/A 365 | N/A 1.9685 in50 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 0.6250 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 36690 - 36620-B | N/A 36600 | N/A 5.7500 in146.050 mm | N/A 7-5/8 in193.675 mm | N/A 1.1250 in28.575 mm | N/A 0.9063 in23.020 mm | N/A 0.3750 in9.525 mm | N/A 44200 lbf196000 N | N/A 88600 lbf394000 N |
N/A
|
| 36686 - 36620-B | N/A 36600 | N/A 5.625 in142.875 mm | N/A 7-5/8 in193.675 mm | N/A 1.1250 in28.575 mm | N/A 0.9063 in23.020 mm | N/A 0.3750 in9.525 mm | N/A 44200 lbf196000 N | N/A 88600 lbf394000 N |
N/A
|
| 3767 - 3720-B | N/A 3700 | N/A 2.0625 in52.388 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3775 - 3720-B | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3776 - 3720-B | N/A 3700 | N/A 1.7710 in44.983 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3780 - 3720-B | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3779 - 3720-B | N/A 3700 | N/A 1 7/8 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3778 - 3720-B | N/A 3700 | N/A 1 7/8 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 37431 - 37625-B | N/A 37000 | N/A 4.3125 in109.538 mm | N/A 6.25 in158.750 mm | N/A 0.8440 in21.438 mm | N/A 0.6250 in15.875 mm | N/A 0.4688 in11.908 mm | N/A 25900 lbf115000 N | N/A 40100 lbf179000 N |
N/A
|
| 3879 - 3820-B | N/A 3800 | N/A 1.5748 in40 mm | N/A 3.3750 in85.725 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 3877 - 3820-B | N/A 3800 | N/A 1 5/8 in41.275 mm | N/A 3.3750 in85.725 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 387 - 382-B | N/A 385 | N/A 2 1/4 in57.150 mm | N/A 3.8125 in96.838 mm | N/A 0.8640 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 388A - 382-B | N/A 385 | N/A 2.2650 in57.531 mm | N/A 3.8125 in96.838 mm | N/A 0.8640 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|