Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590008 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
HA590010 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Trapezoid
HA590011 N/A Tapered N/A M12X1.5 N/A 5 N/A N/A
HA590012 N/A Tapered N/A M12X1.5 N/A 5 N/A Y N/A
HA590013 N/A N/A M12X1.5 N/A 5 N/A Y N/A
HA590016 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A Y N/A
HA590017 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A
HA590018 N/A Tapered N/A 9/16-18 N/A 8 N/A Y N/A Rectangle
HA590088 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590089 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590091 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590092 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
HA590035 N/A Ball Bearing N/A 9/16-18 N/A 5 N/A Y N/A Modified
HA590036 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA590070 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590071 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590074 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
HA590080 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590185 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590186 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590187 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A Modified
HA590167 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A N/A Modified
HA590168 N/A N/A M12X1.5 N/A 5 N/A N/A Modified
HA590169 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Modified
HA590170 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N/A Modified
Unit of Measure
« 11 12 13 14 15 »