Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590171 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590172 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590095 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| HA590096 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590123 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
| HA590181K | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| HA590183 | N/A Ball Bearing | N/A 1/2- 20 | N/A 5 | N/A Y | N/A Modified |
| HA590108 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590110 | N/A Ball Bearing | N/A 0.52 | N/A 4 | N/A N | N/A |
| HA590111 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Rectangle |
| HA590112 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590113 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590115 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590125 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Rectangle |
| HA590175 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590178 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590179 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590180 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA590116 | N/A | N/A M12X1.5 | N/A 6 | N/A | N/A Rectangle |
| HA590119 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Rectangle |
| HA590120 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590077 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A Modified |
| HA590078 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A Modified |
| HA590079 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A Triangle |
| HA500100 | N/A Tapered | N/A 9/16-18 | N/A 5 | N/A Y | N/A Modified |