Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590493 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590495 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590443 | N/A | N/A | N/A | N/A | N/A |
| HA590456 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
| HA590457 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Square |
| HA590458 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA590460 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A Modified |
| HA590461 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Square |
| HA590488 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Triangle |
| HA590469 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A | N/A |
| HA590470 | N/A | N/A M14x1.5 | N/A 5 | N/A | N/A Rectangular |
| HA590558 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590559 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590560 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590561 | N/A Ball Bearing | N/A M14 X 1.25 | N/A 5 | N/A | N/A Trapezoid |
| HA590562 | N/A Ball Bearing | N/A M14 X 1.25 | N/A 5 | N/A | N/A Square |
| HA590563 | N/A Ball Bearing | N/A M14 X 1.25 | N/A 5 | N/A | N/A Trapezoid |
| HA590564 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590565 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590566 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 6 | N/A | N/A Rectangle |
| HA590567 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590568 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Triangle |
| HA590569 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Triangle |
| HA590570 | N/A | N/A | N/A | N/A | N/A |
| HA590571 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A Trapezoid |