Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590695 | N/A | N/A | N/A | N/A | N/A |
| HA590697 | N/A | N/A | N/A | N/A | N/A |
| HA590698 | N/A | N/A | N/A | N/A | N/A |
| HA590701 | N/A | N/A | N/A | N/A | N/A |
| HA590725 | N/A | N/A | N/A | N/A | N/A |
| HA590726 | N/A | N/A | N/A | N/A | N/A |
| HA590731 | N/A | N/A | N/A | N/A | N/A |
| HA590733 | N/A | N/A | N/A | N/A | N/A |
| HA590752 | N/A | N/A | N/A | N/A | N/A |
| HA597449 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA597851 | N/A Tapered | N/A .600 | N/A 8 | N/A N | N/A Modified |
| HA597957 | N/A Ball Bearing | N/A .394 | N/A 5 | N/A | N/A |
| HA598679 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA599361 | N/A Tapered | N/A | N/A 6 | N/A Y | N/A Modified |
| HA599406 | N/A Tapered | N/A 1/2-20 | N/A 6 | N/A Y | N/A |
| HA599455L | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA599528 | N/A Ball Bearing | N/A 1/2-20 | N/A 6 | N/A Y | N/A |
| HA599863 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| SP580102 | N/A Tapered | N/A 9/16 X 18 | N/A 8 | N/A Y | N/A Rectangle |
| SP450703 | N/A Tapered | N/A M14x1.5 | N/A 6 | N/A | N/A Triangle |
| SP470200 | N/A Tapered | N/A 1/2-20 | N/A | N/A Y | N/A Modified |
| SP500100 | N/A Tapered | N/A 9/16-18 | N/A 5 | N/A Y | N/A Modified |
| SP500101 | N/A Tapered | N/A 9/16-18 | N/A 5 | N/A | N/A Modified |
| SP550212 | N/A Tapered | N/A M14X2 | N/A 6 | N/A Y | N/A Modified |
| SP550213 | N/A Tapered | N/A M14X2 | N/A 7 | N/A Y | N/A Modified |