Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590008 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| HA590010 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Trapezoid |
| HA590011 | N/A Tapered | N/A M12X1.5 | N/A 5 | N/A | N/A |
| HA590012 | N/A Tapered | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| HA590013 | N/A | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| HA590016 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A |
| HA590017 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A |
| HA590018 | N/A Tapered | N/A 9/16-18 | N/A 8 | N/A Y | N/A Rectangle |
| HA590088 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590089 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590091 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590092 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| HA590035 | N/A Ball Bearing | N/A 9/16-18 | N/A 5 | N/A Y | N/A Modified |
| HA590036 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA590070 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590071 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590074 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| HA590080 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590185 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590186 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590187 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590167 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A | N/A Modified |
| HA590168 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590169 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590170 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A Modified |