Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590205 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA590241 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Modified
HA590241K N/A Ball Bearing N/A N/A 5 N/A Y N/A
HA590242 N/A N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA590243 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590277 N/A Ball Bearing N/A M12X1.25 N/A 4 N/A Y N/A Modified
HA590278 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Modified
HA590279 N/A Ball Bearing N/A M12X1.25 N/A 4 N/A Y N/A
HA590188 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
HA590190 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590145 N/A Tapered N/A M12X1.5 N/A 6 N/A Y N/A Modified
HA590244 N/A N/A 9/16-18 N/A 5 N/A Y N/A Modified
HA590245 N/A N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA590246 N/A N/A N/A N/A N/A
HA590247 N/A N/A M12X1.5 N/A 5 N/A N/A Modified
HA590216 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590217 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590218 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A Trapezoid
HA590219 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590220 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A Modified
HA590221 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590223 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A Modified
HA590224 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590227 N/A N/A M14x1.5 N/A 6 N/A Y N/A Modified
HA590275 N/A N/A M12X1.5 N/A 5 N/A Y N/A Modified
Unit of Measure
« 16 17 18 19 20 »